Sort/Collapse columns
 Export To XLS
Selection Criteria:
1 of 1 Equalizers Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingTemp Range Min.(° C)Temp Range Max.(° C)Power ConsumptionPackage Size (mm)Package TypePin CountPackage PitchOperating Voltage Min (V)Operating Voltage Max (V)Storage Temp Range Min.(° C)Storage Temp Range Max.(° C)Packages
EQCO31R20  
[More Info]
In Production $19.55-4085<70mW @1.2V4x4QFN160.65mm pin pitch1.151.25-6515016/QFN
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.