Sort/Collapse columns
 Export To XLS
Selection Criteria:
13 of 13 KEELOQ® Encoder Devices Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingDescriptionTransmission Code Length BitsCode Hopping BitsProgrammable Encryption Key BitsSeed LengthOperating Voltage Tunable OSCFunction CodesCRCProtocolsOther FeaturesPackages
HCS201  
[More Info]
In Production $0.75KEELOQ® Encoder Devices663264323.5 to 13.0Yes7NoPWMEntry level, Fixed code support, Battery low indicator, step-up voltage operation8/PDIP
8/SOIC
HCS101  
[More Info]
In Production $0.78KEELOQ® Encoder Devices660 03.5 to 13.0Yes7NoPWMFixed code support for non-secure applications, up to 28-bit serial numbers8/PDIP
8/SOIC
HCS200  
[More Info]
In Production $0.78KEELOQ® Encoder Devices663264323.5 to 13.0No7NoPWMEntry level, Fixed code support, Battery low indicator8/PDIP
8/SOIC
HCS300  
[More Info]
In Production $0.95KEELOQ® Encoder Devices663264322.0 to 6.3No15NoPWMLED Drive, Overflow bits, Time-out, Battery low indicator8/PDIP
8/SOIC
HCS301  
[More Info]
In Production $0.96KEELOQ® Encoder Devices663264323.5 to 13.0No15NoPWMLED Drive, Overflow bits, Time-out, Battery low indicator8/PDIP
8/SOIC
MCS3122  
[More Info]
In Production $1.02KEELOQ® Encoder Devices1601281281282.0 - 3.7 7No  14/TSSOP
HCS362  
[More Info]
In Production $1.22KEELOQ® Encoder Devices6932 602.0 to 6.3Yes15YesPWM
Manchestor
Queue counter, PLL interface, Timer bits, Programmable time-out8/PDIP
8/SOIC
8/TSSOP
HCS360  
[More Info]
In Production $1.23KEELOQ® Encoder Devices673264482.0 to 6.3No15YesPWM
IR Mode
Manchestor
2 independent counters8/PDIP
8/SOIC
HCS361  
[More Info]
In Production $1.23KEELOQ® Encoder Devices673264482.0 to 6.3No15YesPWM
IR Mode
VPWM
2 independent counters8/PDIP
8/SOIC
8/SOIC 150mil
MCS3142  
[More Info]
In Production $1.48KEELOQ® Encoder Devices1921281281281.8-3.6No15No  20/TSSOP
HCS320  
[More Info]
In Production Call for pricingKEELOQ® Encoder Devices663264323.5 to 13.0No16NoPWMShift Operation, LED Drive, Overflow bits, Time-out, Battery low indicator8/PDIP
8/SOIC
HCS365  
[More Info]
In Production Call for pricingKEELOQ® Encoder Devices6932 02.05 to 5.5Yes15YesPWM
VPWM
Manchestor
PPM
Dual Encoder Operation, 4 inputs, Queue counter8/PDIP
8/SOIJ
HCS370  
[More Info]
In Production Call for pricingKEELOQ® Encoder Devices6932 02.05 to 5.5Yes15YesPWM
VPWM
Manchestor
PPM
Step-up voltage regulation, Dual Encoder Operation, 6 inputs, Queue counter14/PDIP
14/SOIC
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.