Sort/Collapse columns
 Export To XLS
Selection Criteria:
17 of 17 Bluetooth Silicon Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
                     
 
CompareDevice NameStatus5K PricingBluetooth VersionTemperature RangeOperation Voltage RangeBluetooth Classic-Data/SPPBluetooth Classic-AudioBluetooth Low EnergyAudio ChannelsAnalog Audio OutDigital Audio OutMIC-inLine-inIntegrated Class-D AMPI2CSPIPWMADC ChannelsMemory TypeGPIOPin CountPackage TypePackage SizePackages
IS2023  
[More Info]
In Production $2.215.0-20C to 70C3.0V - 4.25VYesYesNoStereoNoYes1YesNo1NoNo0ROM056QFN7 x 7 mm56/VQFN
ATSAMB11  
[More Info]
In Production
Please consider device: ATSAMB11-XR, ATSAMB11-ZR
$2.545.0-40 to +85C2.3V - 3.6VNoNoYesNoNoNo0NoNo2Yes  Flash3048QFN6 x 6 mm39/MODULE
48/VQFN
IS2066  
[More Info]
Samples Available $2.855.0-20 C to +70 C3.2 VV - 4.2 VVYesYesYesStereoYesYes1YesNo0No  Flash150 3.5x5 BGA50/VFBGA
IS2064  
[More Info]
In Production $2.965.0-20 C to +70 C3.2 VV - 4.2 VVYesYesYesStereoYesYes1YesNo0No  Flash15068-pin LGA, 68-pin QFN, 61-pin BGA8x8 LGA, 8x8 QFN, 5x5 BGA 61/VFBGA
68/VFLGA
68/VQFN
BM83[More Info]Future Product Call for pricing5.0-40C to +85C3.2VV - 4.2VVYesYesYesStereoYes 2Yes 1No12Flash190Module32 x 15 x 2.5 mmPlease call for package information
IS1690  
[More Info]
In Production Call for pricing3.0 + EDR-20C to 70C3.0V - 4.25VNoYesNoStereoYesNo1YesNo1NoNo0ROM1056QFN7 x 7 mm56/VQFN
IS2008  
[More Info]
In Production Call for pricing5.0-20C to 70C3.2V - 4.25VYesYesNoMonoYesNo1NoNo1NoNo0ROM648QFN6 x 6 mm48/VQFN
IS2010  
[More Info]
In Production Call for pricing5.0-20C to 70C3.2V - 4.25VYesYesNoMonoYesNo2NoNo1NoNo0ROM648QFN6 x 6 mm48/VQFN
IS2013  
[More Info]
In Production Call for pricing5.0-20C to 70C3.2V - 4.25VNoYesNoMonoYesNo1YesYes1NoNo0ROM956QFN7 x 7 mm56/VQFN
IS2015  
[More Info]
In Production Call for pricing5.0-20C to 70C3.2V - 4.25VYesYesNoMonoYesNo1YesYes1NoNo0ROM956QFN7 x 7 mm56/VQFN
IS2020  
[More Info]
In Production Call for pricing5.0-20C to 70C3.0V - 4.25VYesYesNoStereoYesNo2YesNo1NoNo0ROM956QFN7 x 7 mm56/VQFN
IS2021  
[More Info]
In Production Call for pricing5.0-20C to 70C3.0V - 4.25VYesYesNoStereoYesNo1NoNo1NoNo0ROM848QFN5 x 6.5 mm48/VQFN
IS2022  
[More Info]
Samples Available Call for pricing4.1 + EDR-20C to 70C3.0V - 4.25VYesYesNoStereoYesNo1NoNo1NoNo0ROM948QFN6 x 6 mm48/VQFN
IS2025  
[More Info]
In Production Call for pricing5.0-20C to 70C3.0V - 4.25VYesYesNoStereoYesNo2YesYes1NoNo0ROM1068QFN8 x 8 mm68/VQFN
IS2062  
[More Info]
In Production Call for pricing5.0-20 C to +70 C3.2 VV - 4.2 VVYesYesYesStereoYesNo2YesNo0No  Flash1056LGA7 x 7 mm56/VFLGA
IS2063  
[More Info]
In Production Call for pricing5.0-20 C to +70 C3.2 VV - 4.2 VVYesYesYesStereoYesYes1YesNo0No  Flash1468LGA8 x 8 mm68/VFLGA
IS2083[More Info]Future Product Call for pricing5.0-40C to +85C3.2VV - 4.2VVYesYesYesStereoYes 3Yes 1No12Flash190BGA5.5 x 5.5 mmPlease call for package information
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.