Sort/Collapse columns
 Export To XLS
Selection Criteria:
11 of 11 ARCNET-CircLink® Controllers Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingCommentsStandalone Arcnet CntrlMACPHYTX/RX RAM Buffer(Bytes)Deterministic Protocola (Token Passing)Max Speed (MHz)Op. Voltage (V)InterfaceTemp Range Min.(° C)Temp Range Max.(° C)Packages
COM20019i  
In Production $6.27 +5V Arcnet Controller with On-Chip-RAMN/AYesNo16KYes312.5 Kbps5VRS485-408528/PLCC
COM20020i  
In Production $13.91 +5V Arcnet Controller with On-Chip-RAMN/AYesNo16KYes5 Mbps5VRS485-408548/TQFP
28/PLCC
COM20022i  
In Production $15.80 +5V Arcnet Controller with On-Chip-RAMN/AYesNo16KYes10 Mbps5VRS485-408548/TQFP
HYC9088A  
In Production $25.84Twisted pair and COAX high impedance transceiverN/ANoYesN/AN/A2.5 Mbps+ 5V /- 5VTwisted Pair, Coax07020/SIP
TMC2005  
In Production $13.3764 pin TQFP, Lead-Free, RoHS CompliantArcNET 5 Port HUB ControllerRepeater LogicExternalMinimal FIFO Bit RepeaterrYes10Mbps+5VHYC9088, HYC5000, RS485, Opt. Module, TTL Interface in Backplane Mode08564/LQFP
TMC2072  
In Production $11.91Peripheral mode Circlink ControllerNoYesNo8KYes5 Mbps3.3VRS485070100/LQFP
TMC2074  
In Production $12.36Peripheral & Standalono mode Circlink ControllerYesYesNo8KYes5 Mbps3.3VRS485070128/TQFP
TMC2084  
In Production $6.74Standalone mode Circlink Controller YesYesNoN/AYes5 Mbps3.3VRS48507048/TQFP
COM20019i3.3V  
In Production Call for pricing3.3V Arcnet Controller with On-Chip-RAMN/AYesNo16KYes312.5 Kbps3.3VRS485-4085Please call for package information
COM20020i3.3V  
In Production Call for pricing3.3V Arcnet Controller with On-Chip-RAMN/AYesNo16KYes5 Mbps3.3VRS485-4085Please call for package information
COM20022i3.3V  
In Production Call for pricing3.3V Arcnet Controller with On-Chip-RAMN/AYesNo16KYes10 Mbps3.3VRS485-4085Please call for package information
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.