Sort/Collapse columns
 Export To XLS
Selection Criteria:
4 of 4 SAM 4E 32-bit MCU Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
                          
 
CompareDevice NameStatus5K PricingCPUArchitectureMHzFlash (KB)RAM (KB)Auxiliary Flash (KB)Temperature RangeOperation Voltage RangeDMA Channel# of A/D Ch.Max A/D Resolution (bits)USBComparatorsTimersCapture/Compare/PWM PeripheralsUART/SPI/I2CCODEC Interface (I2S,AC97)Peripheral Pin Select (PPS) CrossbarVbat for battery backupLow PowerEMISQICrypto EngineCTMU# of CAN ModulesType of CAN moduleEthernetPin countPackages
ATSAM4E8C  
[More Info]
In Production $4.41Cortex-M4321205121281-40 to 851.62V - 3.6V301016Full Speed/Device19 x 16-bit
4 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
18 -Input Capture
4 -UART
3 -SPI
2 -I2C
NoYesNoNoNoNoYesNo1None10/100 Base-TX Mac100100/LQFP
100/TFBGA
ATSAM4E16E  
[More Info]
In Production $5.18Cortex-M43212010241281-40 to 851.62V - 3.6V332416Full Speed/Device19 x 16-bit
4 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
18 -Input Capture
4 -UART
3 -SPI
2 -I2C
NoYesNoNoNoNoYesNo2None10/100 Base-TX Mac144144/LFBGA
144/LQFP
ATSAM4E16C  
[More Info]
In Production $5.20Cortex-M43212010241281-40 to 851.62V - 3.6V301016Full Speed/Device19 x 16-bit
4 x 32-bit
0 -Std. PWM
16-bit PWM resolutions
18 -Input Capture
4 -UART
3 -SPI
2 -I2C
NoYesNoNoNoNoYesNo1None10/100 Base-TX Mac100100/LQFP
100/TFBGA
ATSAM4E8E  
[More Info]
In Production $5.34Cortex-M4321205121281-40 to 851.62V - 3.6V332416Full Speed/Device19 x 16-bit
4 x 32-bit
0 -Std. PWM
16-bit PWM resolutions
18 -Input Capture
4 -UART
3 -SPI
2 -I2C
NoYesNoNoNoNoYesNo2None10/100 Base-TX Mac144144/LFBGA
144/LQFP
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.