Sort/Collapse columns
 Export To XLS
Selection Criteria:
8 of 8 ATMegaAVR Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
                                           
 
CompareDevice NameStatus5K PricingCPUArchitectureProgram Memory Size (Kbytes)RAM (bytes)EEPROM / HEFPin countMax. CPU Speed MHzPeripheral Pin Select (PPS)Internal Oscillator# of ComparatorsOperational AmplifierTotal # of A/D channelsMax A/D Resolution (bits)ADCC with ComputationNumber of D/A ConvertersMax D/A Resolution (bits)Internal Voltage Reference (Bandgap)Zero Cross detectSlope Compensation / Programmable Ramp GeneratorData Signal Modulator (DSM)Max 8 Bit Digital TimersMax 16 Bit Digital TimersSignal Measurement TimerHardware Limit TimerMax # PWM outputs (including complementary outputs)Max PWM Resolution (bits)Angular TimerMath AcceleratorUARTSPI™I2CNumber of USB ModulesWindowed Watchdog Timer (WWDT)CRC/ScanConfigurable Logic Cell Modules (CLC)Complementary Waveform Generator (CWG) / Complementary Output Generator (COG)Numerically Controlled Oscillator (NCO)Programmable switched mode controllerCap. Touch ChannelsSegment LCDTemp. Range Min.Temp. Range Max.Operation Voltage Min.(V)Operation Voltage Max.(V)High Voltage CapablePackages
ATMEGA3208  
[More Info]
Samples Available $0.878-bit AVR8324096256 / HEF3220Yes20 MHz, 32 kHz101210No00YesNo00040090NoNo3110YesYes1000 0-401251.85.5No32/TQFP
28/SSOP 208mil
32/VQFN
ATMEGA4808  
[More Info]
Samples Available $0.918-bit AVR8486144256 / HEF3220Yes20 MHz, 32 kHz101210No00YesNo00040090NoNo3110YesYes1000 0-401251.85.5No32/TQFP
28/SSOP 208mil
32/VQFN
ATMEGA3209  
[More Info]
Samples Available $1.048-bit AVR8324096256 / HEF4820Yes20 MHz, 32 kHz101610No00YesNo00050080NoNo4110YesYes1000 0-401251.85.5No48/UQFN
48/TQFP
ATMEGA4809  
[More Info]
In Production $1.098-bit AVR8486144256 / HEF4820Yes20 MHz, 32 kHz101610Yes00YesNo00050080NoNo4110YesYes1000 0-401251.85.5No48/UQFN
48/TQFP
ATMEGA1608[More Info]Future Product Call for pricing8-bit AVR8162048256 / HEF3220Yes20 MHz, 32 kHz101210No00YesNo00040090NoNo3110YesYes1000 0-401251.85.5NoPlease call for package information
ATMEGA1609[More Info]Future Product Call for pricing8-bit AVR8162048256 / HEF4820Yes20 MHz, 32 kHz101610No00YesNo00050080NoNo4110YesYes1000 0-401251.85.5NoPlease call for package information
ATMEGA808[More Info]Future Product Call for pricing8-bit AVR881024256 / HEF3220Yes20 MHz, 32 kHz101210No00YesNo00040090NoNo3110YesYes1000 0-401251.85.5NoPlease call for package information
ATMEGA809[More Info]Future Product Call for pricing8-bit AVR881024256 / HEF4820Yes20 MHz, 32 kHz101610No00YesNo00050080NoNo4110YesYes1000 0-401251.85.5NoPlease call for package information
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.