Sort/Collapse columns
 Export To XLS
Selection Criteria:
3 of 3 25xx320 Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
        
 
 
 
 
CompareDevice NameStatus5K PricingVcc RangeWrite
Protect
Page Size
(Bytes)
Max. Clock
Freq.
Write
Cycle(ms)
Endurance
E/W Cycles
Temp. RangePb-Free
Available
Automotive CapablePackages
25AA320  
[More Info]
Not Recommended for new designs
Please consider device: 25AA320A
$0.481.8 - 5.5 321 MHz51,000,000-40°C to +85°C YesNo8/PDIP
8/SOIC
8/TSSOP
25C320  
[More Info]
Not Recommended for new designs
Please consider device: 25LC320A
$0.484.5 - 5.5 323 MHz51,000,000-40°C to +125°C YesYes8/PDIP
8/SOIC
25LC320  
[More Info]
Not Recommended for new designs
Please consider device: 25LC320A
$0.482.5 - 5.5 322 MHz51,000,000-40°C to +125°C YesYes8/PDIP
8/SOIC
8/SOIC 150mil
8/TSSOP
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.