Sort/Collapse columns
 Export To XLS
Selection Criteria:
2 of 2 24xx21 Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingDensityVcc RangeWrite
Protect
Page Size
(Bytes)
Max. Clock
Freq.
Write
Cycle(ms)
CascadeEndurance
E/W Cycles
Temp. RangePb-Free
Available
Packages
24LC21A  
[More Info]
In Production $0.291K bits (x8)2.5 - 5.5No8400 kHz10No1,000,000-40°C to +85°C Yes8/PDIP
8/SOIC
24LCS21A  
[More Info]
In Production $0.291K bits (x8)2.5 - 5.5Yes8400 kHz10No1,000,000-40°C to +85°C Yes8/PDIP
8/SOIC
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.