Sort/Collapse columns
 Export To XLS
Selection Criteria:
6 of 6 DIMM-DDR2/3/4 Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingDensityVcc RangeWrite
Protect
Page Size
(Bytes)
Max. Clock
Freq.
Write
Cycle(ms)
CascadeEndurance
E/W Cycles
Temp. RangePb-Free
Available
Packages
AT34C02D  
[More Info]
In Production $0.162K bits1.7 - 5.5No161 MHz581,000,000-40°C to +85°C Yes8/SOIC
8/SOIC 150mil
8/TSSOP
8/UDFN
8/VFBGA
34AA02  
[More Info]
In Production $0.172K bits (x8)1.7 - 5.5Yes16400 kHz581,000,000-40°C to +125°C Yes6/SOT-23
8/MSOP
8/PDIP
8/SOIC
8/TDFN
8/TSSOP
34LC02  
[More Info]
In Production $0.172K bits (x8)2.2 - 5.5Yes161 MHz581,000,000-40°C to +125°C Yes6/SOT-23
8/MSOP
8/PDIP
8/SOIC
8/TDFN
8/TSSOP
AT34C04  
[More Info]
In Production $0.174K bits1.7 - 3.6No161 MHz581,000,000 Yes8/SOIC
8/TSSOP
8/UDFN
34AA04  
[More Info]
In Production $0.214K bits (x8)1.7 - 3.6Yes161 MHz581000000-40°C to +125°C Yes8/PDIP
8/SOIC
8/TDFN
8/TSSOP
8/UDFN
34VL02  
[More Info]
In Production $0.262K bits (x8)1.5 - 3.6Yes16400 kHz581,000,000See Data Sheet for Specific Temperature Range Yes6/SOT-23
8/MSOP
8/PDIP
8/SOIC
8/TDFN
8/TSSOP
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.