Sort/Collapse columns
 Export To XLS
Selection Criteria:
11 of 11 MAC Address Chips Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingDensityVcc RangeWrite
Protect
Page Size
(Bytes)
Max. Clock
Freq.
Write
Cycle(ms)
CascadeEndurance
E/W Cycles
Temp. RangePb-Free
Available
Packages
24AA02E48  
[More Info]
In Production $0.182K bits (x8)1.7 - 5.5No8400 kHz5No1,000,000-40°C to +85°C  5/SOT-23
8/SOIC
24AA02E64  
[More Info]
In Production $0.182K bits (x8)1.7 - 5.5No8400 kHz5No1,000,000-40°C to +85°C  5/SOT-23
8/SOIC
93AA46AE48  
[More Info]
In Production $0.181K bits (x8)1.8 - 5.5No82 MHz6No1,000,000-40°C to +85°C  6/SOT-23
8/SOIC
24AA025E48  
[More Info]
In Production $0.212K bits (x8)1.7 - 5.5No16400 kHz581,000,000-40°C to +85°C  6/SOT-23
8/SOIC
24AA025E64  
[More Info]
In Production $0.212K bits (x8)1.7 - 5.5No16400 kHz581,000,000-40°C to +85°C  6/SOT-23
8/SOIC
AT24MAC402  
[More Info]
In Production $0.222K bits1.7 - 5.5No161 MHz581,000,000-40°C to +85°C Yes5/TSOT
8/SOIC
8/SOIC 150mil
8/TSSOP
8/UDFN
AT24MAC602  
[More Info]
In Production $0.222K bits1.7 - 5.5No161 MHz581,000,000-40°C to +85°C Yes5/TSOT
8/SOIC 150mil
8/TSSOP
8/UDFN
11AA02E48  
[More Info]
In Production $0.262K bit (x8)1.8 - 5.5No16100 kHz5No1,000,000-40°C to +85°C  3/SOT-23
8/SOIC
11AA02E64  
[More Info]
In Production $0.262K bit (x8)1.8 - 5.5No16100 kHz5No1,000,000-40°C to +85°C  3/SOT-23
8/SOIC
8/SOIC 150mil
25AA02E48  
[More Info]
In Production $0.312 Kbit (x8)1.8 - 5.5No1610 MHz5No1,000,000-40°C to +85°C  6/SOT-23
8/SOIC
25AA02E64  
[More Info]
In Production $0.312 Kbit (x8)1.8 - 5.5No1610 MHz5No1,000,000-40°C to +85°C  6/SOT-23
8/SOIC
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.