Sort/Collapse columns
 Export To XLS
Selection Criteria:
2 of 2 47X16 Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingDescriptionEndurance E/W CyclesDensityPage Size
(Bytes)
Write Speed
(millisecond)
Max. Clock
Freq.
Operating VoltageTemp. RangeMax. Standby
Current (µA)
Write
Protect
CascadePb-Free
Available
Endurance
E/W Cycles
Word
Size
ORG PinPackages
47C16  
[More Info]
In Production $0.58Serial EERAMUnlimited16K bits (x8)1601 MHz4.5 - 5.5-40°C to +125°C 40True4YesUnlimited No8/PDIP
8/SOIC
8/TSSOP
47L16  
[More Info]
In Production $0.58Serial EERAMUnlimited16K bits (x8)1601 MHz2.7 - 3.6-40°C to +125°C 40True4YesUnlimited No8/PDIP
8/SOIC
8/TSSOP
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.