Sort/Collapse columns
 Export To XLS
Selection Criteria:
7 of 7 Voltage Temperature Sensor Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingDescriptionTypical Accuracy (°)Max. Accuracy @ 25° (°)Temp. Range (°)Vcc Range (V)Max. Supply Current (µA)Resolution (bits)Packages
MCP9700  
[More Info]
In Production $0.18Voltage Temp Sensor14-40 - +150+2.3 - +5.56N/A3/SOT-23
5/SC70
3/TO-92
MCP9700A  
[More Info]
In Production $0.22Voltage Temp Sensor12-40 - +150+2.3 - +5.56 N/A5/SC70
3/SOT-23
3/TO-92
MCP9701  
[More Info]
In Production $0.18Voltage Temp Sensor14-40 - +125+3.1 - +5.56 N/A5/SC70
3/SOT-23
3/TO-92
MCP9701A  
[More Info]
In Production $0.22Voltage Temp Sensor12-40 - +125+3.1 - +5.56 N/A5/SC70
3/SOT-23
3/TO-92
TC1046  
[More Info]
In Production $0.42Voltage Temp Sensor0.52-40 - +125+2.7 - +4.435 N/A3/SOT-23
TC1047  
[More Info]
In Production $0.42Voltage Temp Sensor0.52-40 - +125+2.7 - +4.435 N/A3/SOT-23
TC1047A  
[More Info]
In Production $0.45Voltage Temp Sensor0.52-40 - +125+2.5 - +5.535 N/A3/SOT-23
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.