Sort/Collapse columns
 Export To XLS
Selection Criteria:
12 of 12 Piezoelectric Horn Drivers Devices are listed.
How to Use This Comparison Utility
 Click the following images:
  To Sort in ascending order
  To
  To Collapse Column
Change Product Groups:
Change
To look at a different product group, select a group from the dropdown and click on "Change".
Switch Views:
  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CompareDevice NameStatus5K PricingOperating Voltage (Vdc)LED DriverVoltage RegulatorLow Battery DetectionInterconnectPower GoodBrown OutCharge PumpInductive BoostOperating Temperature (°C)Packages
RE46C100  
[More Info]
In Production $0.336V to 16VNo NoNoNoNoNoNo-40 to 858/DFN
8/PDIP
8/SOIC
RE46C101  
[More Info]
In Production $0.376V to 16VYes NoNoNoNoNoNo0 to 508/PDIP
8/SOIC
RE46C108  
[More Info]
In Production $0.606V to 12VNo3.3V or 5VNoNoNoYesNoNo-40 to 858/PDIP
8/SOIC
RE46C104  
[More Info]
In Production $0.714V to 8VNo NoNoNoNoYesNo0 to 5014/PDIP
14/SOIC
RE46C105  
[More Info]
In Production $0.716V to 12VYes3.3V or 5VYesNoNoYesNoNo-40 to 8514/PDIP
14/PDIP 300mil
14/SOIC
14/SOIC 150mil
RE46C317  
[More Info]
In Production $0.722V to 5VNo NoNoNoNoNoYes-10 to 608/PDIP
8/SOIC
RE46C318  
[More Info]
In Production $0.722V to 5VNo NoNoNoNoNoYes-10 to 608/PDIP
8/SOIC
RE46C800  
[More Info]
In Production $0.722V to 12VYes3.3VYesYes Yes  -10 to 6020/SSOP
RE46C107  
[More Info]
In Production $0.842V to 5VYes3V or 3.3VYesNoNoYesNoYes0 to 5016/PDIP
16/SOIC
16/SOIC 150mil
RE46C117  
[More Info]
In Production $0.842V to 5VNo NoNoNoYesNoYes0 to 508/PDIP
8/SOIC
RE46C109  
[More Info]
In Production $1.156V to 12VNo3VYesYesYesYesYesNo-40 to 8516/PDIP
16/SOIC 150mil
RE46C119  
[More Info]
In Production $1.156V to 12VNo3VYesYesYesNoYesNo-40 to 8516/PDIP
16/SOIC
16/SOIC 150mil
Volume pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.