Search Filters
Custom Analog Clock and Timing Development Tools Display and LED Drivers Embedded Controllers and Super I/O Ethernet High-Speed Networking and Video Interface and Connectivity Memory Microcontrollers and Microprocessors Programmable Logic Rad Hard Security ICs Smart Energy/Metering Touch and Gesture Wireless
Microchip Direct Logo
My Account
My Account
My Orders
My Software Products
Business Dashboard
High-Volume Quote Request
Quote Status
Manage Profile
Manage Shipping Address
Manage Payment / Update Billing Address
Product Lead-Time Updates
Register for a Business Account
Register My Development Tool
Log In 
Contact:  888-624-7435
Language:
  • 中文
    中文
    Deutsch
    English
    Español
    Français
    日本語
    Русский
    Italiano
    Português
    한국어
Location: United States Change
 Back to Inbox Close
Inbox
 Delete
  • Products
    • 8-bit Microcontrollers16-bit Microcontrollers32-bit Microcontrollers32-bit MicroprocessorsAnalogPower ManagementClock and TimingHigh-Speed Networking and VideoInterface and ConnectivityDisplay and LED DriversEmbedded Controllers and Super I/OMemoryTouch and GestureWirelessSecurity ICsDevelopment ToolsAutomotive GradeDiscount PartsAdvanced Product Selection Tools
  • Applications
    • AutomotiveBattery ManagementCANDisplaysEmbedded SecurityEthernetIntelligent PowerLightingLINLow PowerPower MonitoringUSBMeteringMotor Control and DriveWireless ConnectivitySmart Energy/Metering
  • Value Added Services
    • Upload CodeRequest Verification SamplesApprove / Reject VerificationPlace Production OrderManage Your Programming PartsProgramming FAQsProgramming TutorialProgramming Cost Lookup
  • Volume Pricing
    • Request Quote for Large QuantityCheck Quote Status / Place OrderApply for a Business AccountRequest a Credit Line
  • How Can We Help?
    • Frequently Asked Questions (FAQ)Sales Support / Contact UsTechnical SupportExport Control DataMicrochip's Development Tool SelectorPopular Links
Bulk Order Entry 
Log In 
  • Products
    • 8-bit Microcontrollers16-bit Microcontrollers32-bit Microcontrollers32-bit MicroprocessorsAnalogPower ManagementClock and TimingHigh-Speed Networking and VideoInterface and ConnectivityDisplay and LED DriversEmbedded Controllers and Super I/OMemoryTouch and GestureWirelessSecurity ICsDevelopment ToolsAutomotive GradeDiscount PartsAdvanced Product Selection Tools
  • Bulk Order Entry
  • My Orders
  • Value Added Services
    • Upload CodeRequest Verification SamplesApprove / Reject VerificationPlace Production OrderManage Your Programming PartsProgramming FAQsProgramming TutorialProgramming Cost Lookup
  • Volume Pricing
    • Request Quote for Large QuantityCheck Quote Status / Place OrderApply for a Business AccountRequest a Credit Line
  • My Account
    • My AccountMy OrdersMy Software ProductsBusiness DashboardHigh-Volume Quote RequestQuote StatusManage ProfileManage Shipping AddressManage Payment / Update Billing AddressProduct Lead-Time UpdatesRegister for a Business AccountRegister My Development Tool
  • How Can We Help?
    • Frequently Asked Questions (FAQ)Sales Support / Contact UsTechnical SupportExport Control DataMicrochip's Development Tool SelectorPopular Links
  • Language:
    • English
      中文
      Deutsch
      English
      Español
      Français
      日本語
      Русский
      Italiano
      Português
      한국어
  • Location: United States Change
  • Contact:  888-624-7435
  • All
  • Analog
  • Clock and Timing
  • Development Tools
  • Display and LED Drivers
  • Embedded Controllers and Super I/O
  • Ethernet
  • High-Speed Networking and Video
  • Interface and Connectivity
  • Memory
  • Microcontrollers and Microprocessors
  • Programmable Logic
  • Rad Hard
  • Security ICs
  • Smart Energy/Metering
  • Touch and Gesture
  • Wireless
 Reorder
REVIEW CART & CHECKOUT
Item Qty

Cart is currently empty

REVIEW CART & CHECKOUT

    8-bit Microcontrollers

    Product Family

    • PIC (8-bit)
    • All 8-bit Microcontrollers
    • Analog-to-Digital Converter with Computation (ADCC)
    • Event System
    • Cyclic Redundancy Check
    • ENHANCED FLASH
    • Operational Amplifiers
    • PIC16F161X
    • PIC16F170X/171X
    • PIC16F176X/7X Family
    • PIC18F Q10 Family
    • ROMless
    • PIC18J Family
    • PIC18K Family
    • Baseline
    • Mid-Range
    • Enhanced Mid-Range
    • 8-bit 8051-Compatible
    • 8-bit AVR
    • ATMegaAVR
    • ATtiny1607 Family
    • ATtiny3217 Family
    • 8-bit PIC MCU
    • 8051-12C
    • 8051-1C
    • Mature Products

    Pin Count

    • 6,8,14 Pins
    • 18,20 Pins
    • 28,40,44 Pins
    • 64,80, 100 Pins

    Memory Size (KB)

    • 0.5K - 1K
    • 2K - 4K
    • 8K - 16K
    • 24K -32K
    • 48K - 64K
    • 96K - 128K
    • 128K - 256K

    Application Features

    • New/Popular Low Power Microcontrollers

    Memory Type

    • FLASH
    • PIC24F - 16 MIPS
    • PIC24F "DA" Family
    • PIC24F "GA" Family
    • PIC24F "GB" Family
    • PIC24F "GC" Family
    • OTP
    • ROM / ROMless
    • Touch MCUs

    Radio Frequency

    • rfPIC® Microcontrollers with UHF RF Transmitter
    • UHF RF Receiver

    16-bit Microcontrollers

    Product Family

    • All PIC24&dsPIC
    • dsPIC33F/E General Purpose
    • dsPIC33F/E Motor Control
    • dsPIC33F/E SMPS
    • PIC24H/E MCUs
    • PIC24F MCU(16 MIPS)
    • PIC24H MCU(40 MIPS)
    • PIC24E MCU(70 MIPS)
    • PIC24 Motor Control
    • dsPIC30F DSC(30 MIPS)
    • dsPIC30F Motor Control
    • dsPIC33E Motor Control
    • dsPIC33F Motor Control
    • Mature dsPIC Digital Signal Controllers

    Pin Count

    • 18, 20, 28 Pins
    • 40, 44 Pins
    • 64, 80, 100 Pins

    CPU Speed

    • 16 MIPS MCU
    • 30 MIPS DSC
    • 40 MIPS MCU
    • 40 MIPS DSC

    Memory Size (KB)

    • 0K - 16K
    • 24K - 32K
    • 48K - 64K
    • 96K - 144K
    • 256K+

    32-bit Microcontrollers

    32-bit Microcontrollers

    • All 32-bit Microcontrollers
    • 32-bit MIPS Product Family
    • ARM7TDMI Product Family
    • ARM920 Product Family
    • Automotive 32-Bit MCUs

    Legacy Products

    • AVR32
    • ARM7
    • SAM3

    SAM 32-bit MCU's

    • All SAM Products
    • SAMD20 and SAMD21
    • SAM E
    • SAM G
    • SAM L
    • SAML10 and SAML11 32-bit MCU
    • SAM V
    • SAM 4E
    • SAM 4L
    • SAM 4N
    • SAM 4S
    • 91SAM

    Cortex Product Family

    • Cortex-M0
    • Cortex-M3
    • Cortex-M4
    • Cortex-M7

    PIC 32-bit MCU's

    • PIC32MM
    • PIC32MX
    • PIC32MZ
    • PIC32MZ DA

    32-bit Microcontrollers

    • 32-Bit Motor Control Solution

    Touch and Gesture

    Touch and Gesture

    • Proximity, Keys and Sliders
    • Touch and Input Sensing
    • Touch Screen and Touch Pad
    • Touch Solutions Touchscreen Controllers
    • Turnkey Solution
    • 3D tracking and Gesture

    Analog

    Thermal Management

    • Remote Temperature Sensors
    • Open Loop Fan Controllers and Fault Detectors
    • Closed Loop Fan Controllers
    • Sensor conditioning ICs
    • Serial (Digital) Output
    • Voltage (Analog) Output
    • Temperature Switches

    Motor Drivers

    • Multi-channel Half Bridge Drives

    Ultrasound Products

    • Analog Multiplexers/Switches
    • Beamformer Source Drivers
    • Complimentary MOSFET Arrays
    • Continuous Transmit Pulsers
    • Continuous Wave (CW) Transmitter
    • Transmit/ Receive (T/R) Switch ICs
    • Ultrasound MOSFET Drivers

    Amplifiers And Linear

    • Operational Amp – General Purpose
    • Operational Amp – Zero Drift
    • Operational Amp – Precision
    • Instrumentation Amplifiers
    • Comparators
    • PGA
    • SGA
    • Power/Current Monitors

    CO And Smoke Detection

    • Ionization Smoke Detectors ICs
    • Ionization Smoke Detector Front Ends
    • Photoelectric Smoke Detectors ICs
    • Horn Driver ICs

    High Voltage Interface

    • Depletion – Mode N-Channel
    • Enhancement-Mode N-Channel
    • Enhancement-Mode P-Channel
    • Complimentary MOSFET Arrays
    • N-Channel Enhancement-Mode MOSFET Arrays
    • Driver Arrays -Source
    • Driver Arrays -Sink
    • Driver Arrays-Source-Sink
    • Amplifiers/MEMS Drivers
    • Liquid Lens Driver
    • Complimentary MOSFET Level Translator and Driver
    • High Side Current Monitor
    • Fault Protection
    • Relay Driver and Controller

    Data Converters

    • Pipelined A/D Converters
    • SAR A/D Converters
    • Delta – Sigma A/D
    • Dual Slope A/D Converters
    • BCD & Binary A/D
    • Display A/D Converters
    • Analog High Side Current Monitor
    • Voltage References
    • Digital Potentiometers
    • F/V and V/F Converters
    • Digital-To-Analog Converters
    • Energy Measurement

    Metering

    • Energy Measurement

    Analog

    • Differential Amplifiers
    • High-Side Current Sense Amplifier

    Interface and Connectivity

    General

    • CAN
    • Infrared
    • LIN
    • Serial Peripherals
    • Passive-Keyless-Entry Analog
    • Automative Active Antenna ICs
    • Automotive Car Access

    Smart Energy

    • Smart Energy SoC Products
    • Power Line Communications
    • Wireless Communications

    USB Interface

    • USB Hubs
    • USB Bridges
    • USB Transceivers
    • USB Switches
    • USB Security
    • USB Graphics
    • USB Port Power Controllers
    • USB Power Delivery Controllers

    Programmable Logic

    • SPLD/CPLD
    • FPGA
    • FPGA Configuration Memory

    Embedded Controllers and Super I/O

    PC Systems and I/O Controllers

    • Embedded and Keyboard Controllers
    • Desktop and Industrial Super I/O
    • I/O Expansion / Legacy I/O

    Memory

    I²C™ Serial EEPROM Family

    • 128 bit
    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit
    • 32Kbit
    • 64Kbit
    • 128Kbit
    • 256Kbit
    • 512Kbit
    • 1 Mbit
    • 2 Mbit

    Microwire® Serial EEPROM Family

    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit

    SPI™ Serial EEPROM Family

    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit
    • 32Kbit
    • 64Kbit
    • 128Kbit
    • 256Kbit
    • 512Kbit
    • 1 Mbit
    • 2 Mbit

    Serial EERAM

    • All Serial EERAM
    • 4 KBit
    • 16 KBit

    UNI/O™ and Single-Wire Serial EEPROM Family

    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit
    • Single-Wire Serial EEPROM

    Parallel Flash

    • 1 Mbit
    • 2 Mbit
    • 4 Mbit
    • 8 Mbit
    • 16 Mbit
    • 32 Mbit
    • 64 Mbit
    • All Parallel Flash

    Memory Development Tools

    • MPLAB Starter Kit for Memory Products
    • Serial EEPROM PIM PICtail Pack
    • Parallel SuperFlash Kit 1
    • Single-Wire Evaluation Kit
    • SQI SuperFlash Kit 1
    • Serial SuperFlash Kit 2
    • EERAM I²C™ PICtail Kit

    Other

    • Speciality Flash
    • Automotive SST Flash
    • OTP EEPROM

    Parallel EEPROM

    • Military-Grade Parallel EEPROMS

    Serial Flash

    • All Serial Flash
    • 512 Kbit
    • 1 Mbit
    • 2 Mbit
    • 4 Mbit
    • 8 Mbit
    • 16 Mbit
    • 32 Mbit
    • 64 Mbit

    ID Solutions and Plug-and-Play

    • DIMM-DDR1
    • DIMM-DDR2/3
    • DIMM-DDR4
    • VESA
    • MAC Address Chips
    • Very Low Voltage
    • Camera Module
    • Unique ID Chips
    • 24xx52
    • 24xx024
    • 24xx025
    • 24xx21
    • 24xx22

    Serial SRAM

    • 64 Kbit
    • 256 Kbit
    • 512 Kbit
    • 1 Mbit
    • 23LCV512-NVSRAM
    • 23LCV1024-NVSRAM

    Wireless

    RF products

    • IEEE 802.15.4/ZigBee RF Transceivers
    • Wireless Connectivity IR Control
    • Wireless Connectivity RF Identification
    • rfPIC® ICs - MCU's with RF transmitters
    • RF Receivers - Stand-alone
    • RF Transceivers
    • RF Modules

    IEEE 802.15.4 - ZigBee/RF4CE

    • Transceivers
    • Modules
    • 802.15.4

    Accessories

    • Cables

    IEEE 802.11 - Wi-Fi

    • Wi-Fi Modules
    • Wireless SubGHz
    • Wireless Wifi IC
    • LoRa
    • RF MCU
    • RF Transceivers
    • Wi-Fi Serial Adapters
    • Wi-Fi Antennas

    Proprietary - Sub GHz, 2.4 GHz

    • Transceivers
    • Modules
    • SoC – MCU+Transmitters

    Bluetooth

    • Bluetooth Silicon
    • Bluetooth Modules
    • Bluetooth Serial Adapters
    • Bluetooth USB Adapters
    • Bluetooth Antennas

    Power Amplifiers

    • 2.4 Ghz Power Amplifiers
    • 5 Ghz Power Amplifiers
    • Dual Band Power Amplifiers
    • Front End Modules
    • Low Noise Amplifiers

    Development Tools

    Special and Limited Offers

    • Dev Tool Deals

    32-bit MPUs

    • All 32-bit MPU Boards
    • Featured 32-bit MPU Boards

    Accessories

    • Adapters
    • Cables
    • Headers
    • IEEE 802.15.4 - Zigbee/RF4CE Modules
    • Miscellaneous Accessories
    • PICtail Plus Daughter Cards
    • Plug-In Module - PIC18 Explorer
    • Transition Sockets

    Curiosity Boards

    • 8-bit Curiosity Boards
    • 16-bit Curiosity Boards
    • 32-bit Curiosity Boards
    • All Curiosity Boards
    • Curiosity Nano Boards

    MPLAB Programmers/ Debuggers/Emulators

    • MPLAB Programmers/Debuggers/Emulators

    Software

    • 8-bit PIC® MCUs
    • 16-bit PIC® MCUs
    • 32-bit MPUs
    • 32-bit PIC® MCUs
    • Application Libraries
    • Compiler Licenses
    • Featured MPLAB XC Compiler Licenses
    • MPLAB X IDE Plug-ins
    • RTOS

    Xplained Boards

    • Xplained
    • Xplained Mini
    • Xplained Nano
    • Xplained Pro Evaluation Kits
    • Xplained Pro Extension Kits
    • Xplained Ultra

    16-bit MCUs

    • All 16-Bit MCU Boards
    • Development Boards/Kits
    • Featured 16-bit MCU Boards
    • PICtail Plus Daughter Cards
    • Plug-in Modules (PIMs)
    • Reference Designs and Demos

    Microchip's Development Tool Selector

    • Microchip's Development Tool Selector

    8-Bit MCUs

    • All 8-bit MCU Boards
    • Featured 8-bit MCU Boards
    • Training Boards

    Analog

    • Amplifiers & Linear
    • Analog Mixed Signal
    • Analog Power Management
    • Boards and Kits
    • Data Converters

    Emulators/Debuggers

    • Headers
    • MPLAB REAL ICE

    MPLAB Xpress Boards

    • MPLAB Xpress Boards

    Starter Kits

    • chipKIT Embedded Platform
    • Starter Kits

    32-bit MCUs

    • All 32-bit MCU Boards
    • Featured 32-bit MCU Boards

    Academic Tool

    • 8-bit Boards
    • 16-bit Boards
    • 32-bit Boards
    • Academic Demo Boards
    • Books and Courseware
    • chipKIT Embedded Platform
    • Programmers, Debuggers & Emulators
    • Starter Kits

    Application Specific

    • Audio / Multimedia
    • Automotive
    • CAN/LIN
    • CoaXPress (CXP)
    • Computing
    • Displays - Graphics
    • EtherCAT
    • Ethernet
    • KEELOQ Kits
    • LED EL Drivers
    • Lighting
    • MOST Network
    • Power Management - PMIC
    • Power Management - Power MOSFET Drivers
    • Power Management - Switching Regulators
    • Power Switching
    • Security & Authentication
    • Thermal
    • Touch and Input Sensing
    • Ultrasound Products
    • USB
    • Wireless - Other
    • Wireless - Wi-Fi®

    Literature

    • Books and Courseware

    Programmers, Debuggers & Emulators

    • AVR/ARM Programmers/Debuggers
    • AVR/SAM Programmers/Debuggers
    • Emulators
    • Gang Programmers
    • MPLAB REAL ICE Accessories
    • Oscillator Programmers
    • PIC/dsPIC Programmers, Debuggers & Emulators
    • Production Programmers
    • Programmers
    • Socket Modules

    Third Party Tools

    • 16-bit PIC® MCUs
    • 32-bit PIC® MCUs
    • Adapters
    • Arduino / chipKIT Platform
    • Bluetooth
    • Books and Courseware
    • Cables
    • Compilers
    • Development Boards
    • Displays - Graphics
    • Emulators / Debuggers
    • Gang Programmers
    • Hardware Tools
    • Programmers
    • Software Tools

    Clock and Timing

    Oscillators

    • Low Power MEMS
    • Ultra Low Power MEMS
    • Spread Spectrum MEMS
    • Ultra-Low Jitter
    • Low Jitter MEMS
    • High Frequency TCXO
    • Multi-Output OSC
    • Programmable OSC
    • Oscillator Die
    • Configure your own Oscillator Product
    • Automotive Timing Solutions

    Real-Time Clock

    • RTCC

    Clock Generation

    • Low Power
    • Low Jitter
    • PCIe
    • AnyRate Clock Synthesizers
    • Clock Conditioning

    Clock and Data Distribution

    • Fanout Buffers
    • Drivers and Receivers
    • Zero Delay Buffers
    • PCIe Buffers
    • Dividers
    • Translators
    • Multiplexers
    • Crosspoint Switches
    • Backplane & Cable Management
    • Skew Management
    • Flip Flops, Registers

    High-Speed Networking and Video

    General

    • LIN Transceiver
    • ARCNET
    • CoaxPress

    High-Speed Communication

    • Clock and Data Recovery
    • Fiber Optic Module Chipsets
    • Laser Drivers
    • Limiting Amplifiers
    • Transceivers

    Ethernet

    • Ethernet
    • Ethernet PHYs
    • USB to Ethernet
    • Ethernet Controllers
    • Ethernet Switches

    Data and Video Transceivers

    • Video Equilizers
    • Video Transceivers
    • Video Sub-Systems
    • HD/3G-SDI

    32-bit Microprocessors

    32-Bit Microprocessors

    • All 32bit Microprocessors
    • SAM9
    • MPU SiP and SOM
    • Cortex-A5

    Power Management

    Charge Pump DC-to-DC Converters

    • Inverting or Doubling Charge Pumps
    • Regulated Charge Pumps

    Switching Regulators

    • Step Up (Boost) – Low IQ Productss
    • Step Up (Boost) – Synchronous Products
    • Step Up (Boost) – Non-Synchronous Product
    • Step Down up to 6V
    • Step Down up to 36V
    • Step Down up to 75V
    • Multi Output Regulators

    Power MOSFET Drivers

    • Full Bridge MOSFET Driver
    • 3 Phase MOSFET Driver
    • Half Bridge MOSFET Driver
    • High Side
    • Low Sides
    • Low-side - 2.0A to 9.0A Peak Output Current

    Power Switches

    • Power Switches – Current Limit Switches
    • Power Switches - Load Switches

    PWM Controllers

    • All PWM Controllers
    • Buck Products
    • Boost Products
    • Flyback/ Fwd/Push- Pull Products

    Power Management

    • Voltage References
    • Battery Management
    • LDO Regulators
    • Power MOSFETs
    • Hybrid Controllers Products
    • Inductorless Offline Switching Regulators
    • Voltage Detectors
    • Power Module
    • Hot Swap Controllers

    Display and LED Drivers

    Display and LED Drivers

    • Electroluminescent (EL) Backlight Drivers
    • Automotive LED Drivers
    • Backlight LED Drivers
    • General – Purpose LED Drivers
    • Linear Current Regulators
    • Sequential Linear LED Drivers
    • LCD Drivers

    Security ICs

    KEELOQ

    • KEELOQ Encoder Devices
    • KEELOQ Transcoder Devices
    • KEELOQ Decoder Devices

    Security ICs

    • CryptoAuthentication(TM) Portfolio
    • Connected Security
    • Accessories
    • Counterfeit Protection
    • AWS IoT Authentication
    • Microsoft Azure Authentication
    • Google IoT Authentication
    • Trusted Platform Module
    • Crypto RF
    • Crypto Memory

    16-bit PIC® MCUs

     
     
    Part Number: SW100200 - MPLAB(R) X IDE Plugin - Halt Notifier SW100200
     
    The MPLAB X IDE Plugin - Halt Notifier provides an alert when a target is halted. These notifications can be customized with actions—such as issuing an audio alert, sending an email, or running a script.
    This plugin is useful for debugging code in an efficient manner. Set the plugin, tend to other tasks and the plugin will send an alert when the debugging has halted (for example, a breakpoint).

    From a script you can establish a text message to your cell phone, Yowsup, WhatsApp, tweet or run anything that collects data and archives it. Scripting gives you infinite possibilities.
    The MPLAB X IDE Plugin - Halt Notifier provides an alert when a target is halted. These notifications can be customized with actions—such as issuing an audio alert, sending an email, or running a script.
    This plugin is useful for debugging code in an efficient manner. Set the plugin, tend to other tasks and the plugin will send an alert when the debugging has halted (for example, a breakpoint).

    From a script you can establish a text message to your cell phone, Yowsup, WhatsApp, tweet or run anything that collects data and archives it. Scripting gives you infinite possibilities.
    More Info >>
     
    4.9900

    Standard Pricing

    Quantity

    USD per Unit

    1+
    4.99
     
     

    Available

    Downloadable version only

    ADD TO CART
     
    Part Number: CON0197 - 120 Contact Card-Edge Connector CON0197
     
    This Pb-free card-edge connector features a double row of 120 contacts with 1mm (0.0394 in) spacing. It can be soldered onto the Explorer 16 (DM240001) to add another expansion card to the board.
    This Pb-free card-edge connector features a double row of 120 contacts with 1mm (0.0394 in) spacing. It can be soldered onto the Explorer 16 (DM240001) to add another expansion card to the board.
     
    12.9500

    Standard Pricing

    Quantity

    USD per Unit

    1+
    12.95
     
     

    In Stock (Processes Immediately): 69

    When can I get more?

    ADD TO CART
     
    Part Number: SW006022-SUB - MPLAB XC16 PRO Compiler Subscription License SW006022-SUB
     

    This is a monthly subscription license and cannot be purchased in advance by buying multiples at one time (i.e. buying 12 licenses does not equal one year). Buying multiples at one time will result in multiple licenses being active every month. Quantity does not equal number of months.

     The MPLAB® XC16 PRO Compiler Subscription License enables PRO-level features and optimizations on a monthly basis for the MPLAB XC16 Compiler. These features and optimizations include highly-optimized ANSI C for all of Microchip’s 16-bit microcontroller families. This license also allows unlimited compiler updates without the need for HPA (High Priority Access).
    The compiler itself integrates into MPLAB X IDE, Microchip’s feature-rich integrated development environment, and is compatible with all Microchip debuggers, programmers and emulators. As with all of Microchip’s design tools, the MPLAB XC16 Compiler works with Windows, Linux and Mac operating systems.

     

    This is a monthly subscription license and cannot be purchased in advance by buying multiples at one time (i.e. buying 12 licenses does not equal one year). Buying multiples at one time will result in multiple licenses being active every month. Quantity does not equal number of months.

     The MPLAB® XC16 PRO Compiler Subscription License enables PRO-level features and optimizations on a monthly basis for the MPLAB XC16 Compiler. These features and optimizations include highly-optimized ANSI C for all of Microchip’s 16-bit microcontroller families. This license also allows unlimited compiler updates without the need for HPA (High Priority Access).
    The compiler itself integrates into MPLAB X IDE, Microchip’s feature-rich integrated development environment, and is compatible with all Microchip debuggers, programmers and emulators. As with all of Microchip’s design tools, the MPLAB XC16 Compiler works with Windows, Linux and Mac operating systems.

     

    More Info >>
     
    29.9500

    Standard Pricing

    Quantity

    USD per Unit

    1+
    29.95
     
     

    Available

    Downloadable version only

    ADD TO CART
     
    Part Number: SW100100 - MPLAB(R) X IDE PRO Plugin - Code Profiling SW100100
     
    This PRO Plugin for MPLAB® X IDE (v 2.25 and later, MPLAB XC C compiler v1.20 and later) works with the MPLAB® REAL ICE™ In-Circuit Emulator to display the percentage of time spent in each application function, enhancing the software debugging capabilities of MPLAB® X IDE. It is used to measure the percentage of time spent in each function in order to determine where your application may be spending the greatest portion of time over an average collected set of data. It adds pre- and post-amble code to all functions in debug sessions. It aids in debugging and code optimization by tracking the number of function calls, parent functions, child functions and execution time. Each license is intended for one user. Available for device families with data capture, namely: PIC18F, PIC24F, PIC24EP, dsPIC33FJ, dsPIC33E, and those PIC32MX that support data capture. To find out if your device has data capture, please see the Dev Tool Selector.
    This PRO Plugin for MPLAB® X IDE (v 2.25 and later, MPLAB XC C compiler v1.20 and later) works with the MPLAB® REAL ICE™ In-Circuit Emulator to display the percentage of time spent in each application function, enhancing the software debugging capabilities of MPLAB® X IDE. It is used to measure the percentage of time spent in each function in order to determine where your application may be spending the greatest portion of time over an average collected set of data. It adds pre- and post-amble code to all functions in debug sessions. It aids in debugging and code optimization by tracking the number of function calls, parent functions, child functions and execution time. Each license is intended for one user. Available for device families with data capture, namely: PIC18F, PIC24F, PIC24EP, dsPIC33FJ, dsPIC33E, and those PIC32MX that support data capture. To find out if your device has data capture, please see the Dev Tool Selector.
    More Info >>
     
    49.9900

    Standard Pricing

    Quantity

    USD per Unit

    1+
    49.99
     
     

    Available

    Downloadable version only

    ADD TO CART
     
    Part Number: SW320025-1HPM - MCU32 WMA Decoder Library For Harmony Audio Framework SW320025-1HPM
     
    This software package is designed specifically for use with the Harmony Audio Software Framework. It includes two separate install packages, one supporting PIC32MX devices, and one supporting PIC32MZ devices.

    Customers implementing WMA must comply with Microsoft Windows Media Component License terms.

    Windows Media Audio (WMA) developed by Microsoft, is a format enabling the storage of digital audio using the Lossy compression algorithm.

    The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder.

    Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX and PIC32MZ devices.
    This software package is designed specifically for use with the Harmony Audio Software Framework. It includes two separate install packages, one supporting PIC32MX devices, and one supporting PIC32MZ devices.

    Customers implementing WMA must comply with Microsoft Windows Media Component License terms.

    Windows Media Audio (WMA) developed by Microsoft, is a format enabling the storage of digital audio using the Lossy compression algorithm.

    The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder.

    Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX and PIC32MZ devices.
    More Info >>
     
    199.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    199.00
     
     

    Available

    Downloadable version only

    ADD TO CART
     
    Part Number: SW006022-2 - MPLAB XC16 PRO Compiler (Workstation License) SW006022-2
     

    An EDN 2012 Hot 100 Product

    The MPLAB XC16 is a full-featured, highly-optimized ANSI C compiler for the PIC24 and dsPIC Microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.

    The MPLAB XC16 compiler also comes with 12 months of High Priority Access, a maintenanace subscription providing web access to new version releases and priority technical support for the compiler.

    Network Server Licenses are also available: SW006022-2N

    An EDN 2012 Hot 100 Product

    The MPLAB XC16 is a full-featured, highly-optimized ANSI C compiler for the PIC24 and dsPIC Microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.

    The MPLAB XC16 compiler also comes with 12 months of High Priority Access, a maintenanace subscription providing web access to new version releases and priority technical support for the compiler.

    Network Server Licenses are also available: SW006022-2N
    More Info >>
     
    995.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    995.00
     
     

    In Stock (Processes Immediately): 40

    When can I get more?

    Downloadable version available

    ADD TO CART
     
    Part Number: SW006022-DGL - MPLAB XC16 Compiler PRO Dongle License SW006022-DGL
     
    The MPLAB XC16 is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC MCUs. This compiler integrates into Microchip’s MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.

    The dongle license is a USB flash drive that contains a single-user encrypted license. It is a perpetual license and unlocks PRO optimizations for all versions of the MPLAB XC16 compilers, version 1.31 and later, and does not include High Priority Access (HPA). The Dongle License allows a user to unlock PRO optimizations on any computer it is plugged into. If lost, the Dongle License can be replaced one time for a processing fee of $200 and the dongle must be registered to the user.
    The MPLAB XC16 is a full-featured, highly-optimized ANSI C compiler for all 16-bit PIC MCUs. This compiler integrates into Microchip’s MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.

    The dongle license is a USB flash drive that contains a single-user encrypted license. It is a perpetual license and unlocks PRO optimizations for all versions of the MPLAB XC16 compilers, version 1.31 and later, and does not include High Priority Access (HPA). The Dongle License allows a user to unlock PRO optimizations on any computer it is plugged into. If lost, the Dongle License can be replaced one time for a processing fee of $200 and the dongle must be registered to the user.
    More Info >>
     
    1495.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    1,495.00
     
     

    In Stock (Processes Immediately): 3

    When can I get more?

    ADD TO CART
      Get Help
      Get Help
    BACK TO TOP FEEDBACK
    • Terms of Use   |  
    • Terms and Conditions of Sale   |  
    • Security Of Data   |  
    • Privacy Policy   |  
    • Cookies Statement  |  
    • Legal Info   |  
    • Contact Us

    *ASEAN countries not listed

    +632 - 479 2850

    *European countries not listed

    0 800 056 5113

    Australia

    1 800 193 884

    Austria

    0 800 298 364

    Belgium

    0 800 78 586

    Bulgaria

    00800 210 0073

    Canada

    1-888-624-7435

    China

    10 800 140 2127

    Croatia

    0800 890 094

    Czech Republic

    800 090 425

    Denmark

    802 53233

    Estonia / Lithuania / Latvia

    8 800 3 31 17

    Finland

    0 800 917 739

    France

    0 800 900 990

    Germany

    0 800 180 0121

    Greece

    00 800 161 2203 0248

    Hong Kong

    800 960 674

    Hungary

    06 801 099 86

    Iceland

    +45 4450 2827

    India

    000 800 1009 343

    Ireland

    1 800 901 628

    Israel

    1 80 945 0151

    Italy

    800 786 648

    Japan

    +81 3 6880 3745

    Latin America

    1-888-624-7435

    Moldavia

    0 800 61527

    Netherlands

    0 800 022 4021

    New Zealand

    0 800 480 421

    Norway

    800 690 17

    Philippines

    180011102092

    Poland

    00 800 112 47 69

    Portugal

    800 819 068

    Romania

    0 800 896 371

    Russia

    8 800 301 7156

    Slovakia

    0 800 606 095

    Slovenia

    0 800 81772

    South Africa

    0 800 981 024

    South Korea

    0 82 2 554 7200

    Spain

    900 808 071

    Sweden

    0200 99 0585

    Switzerland

    0 800 895 951

    Taiwan

    00 801 127 676

    Turkey

    00 800 1420 30262

    United Kingdom

    0 800 056 5113

    United States

    1-888-624-7435

    brought to you by logo The Embedded Control Solutions Company®

    ©Copyright 1998-2019 Microchip Technology Inc.

    logo logo logo logo logo logo logo logo

    This website uses cookies for analytics, personalization, and other purposes. By continuing to browse, you agree to our use of cookies as described in our Cookies Statement. For more please view our Privacy Policy and Terms of Use.