Search Filters
Custom Analog Clock and Timing Development Tools Display and LED Drivers Embedded Controllers and Super I/O Ethernet High-Speed Networking and Video Interface and Connectivity Memory Microcontrollers and Microprocessors Programmable Logic Rad Hard Security ICs Smart Energy/Metering Touch and Gesture Wireless
Microchip Direct Logo
My Account
My Account
My Orders
My Software Products
Business Dashboard
High-Volume Quote Request
Quote Status
Manage Profile
Manage Shipping Address
Manage Payment / Update Billing Address
Product Lead-Time Updates
Register for a Business Account
Register My Development Tool
Log In 
Contact:  888-624-7435
Language:
  • 中文
    中文
    Deutsch
    English
    Español
    Français
    日本語
    Русский
    Italiano
    Português
    한국어
Location: United States Change
 Back to Inbox Close
Inbox
 Delete
  • Products
    • 8-bit Microcontrollers16-bit Microcontrollers32-bit Microcontrollers32-bit MicroprocessorsAnalogPower ManagementClock and TimingHigh-Speed Networking and VideoInterface and ConnectivityDisplay and LED DriversEmbedded Controllers and Super I/OMemoryTouch and GestureWirelessSecurity ICsDevelopment ToolsAutomotive GradeDiscount PartsAdvanced Product Selection Tools
  • Applications
    • AutomotiveBattery ManagementCANDisplaysEmbedded SecurityEthernetIntelligent PowerLightingLINLow PowerPower MonitoringUSBMeteringMotor Control and DriveWireless ConnectivitySmart Energy/Metering
  • Value Added Services
    • Upload CodeRequest Verification SamplesApprove / Reject VerificationPlace Production OrderManage Your Programming PartsProgramming FAQsProgramming TutorialProgramming Cost Lookup
  • Volume Pricing
    • Request Quote for Large QuantityCheck Quote Status / Place OrderApply for a Business AccountRequest a Credit Line
  • How Can We Help?
    • Frequently Asked Questions (FAQ)Sales Support / Contact UsTechnical SupportExport Control DataMicrochip's Development Tool SelectorPopular Links
Bulk Order Entry 
Log In 
  • Products
    • 8-bit Microcontrollers16-bit Microcontrollers32-bit Microcontrollers32-bit MicroprocessorsAnalogPower ManagementClock and TimingHigh-Speed Networking and VideoInterface and ConnectivityDisplay and LED DriversEmbedded Controllers and Super I/OMemoryTouch and GestureWirelessSecurity ICsDevelopment ToolsAutomotive GradeDiscount PartsAdvanced Product Selection Tools
  • Bulk Order Entry
  • My Orders
  • Value Added Services
    • Upload CodeRequest Verification SamplesApprove / Reject VerificationPlace Production OrderManage Your Programming PartsProgramming FAQsProgramming TutorialProgramming Cost Lookup
  • Volume Pricing
    • Request Quote for Large QuantityCheck Quote Status / Place OrderApply for a Business AccountRequest a Credit Line
  • My Account
    • My AccountMy OrdersMy Software ProductsBusiness DashboardHigh-Volume Quote RequestQuote StatusManage ProfileManage Shipping AddressManage Payment / Update Billing AddressProduct Lead-Time UpdatesRegister for a Business AccountRegister My Development Tool
  • How Can We Help?
    • Frequently Asked Questions (FAQ)Sales Support / Contact UsTechnical SupportExport Control DataMicrochip's Development Tool SelectorPopular Links
  • Language:
    • English
      中文
      Deutsch
      English
      Español
      Français
      日本語
      Русский
      Italiano
      Português
      한국어
  • Location: United States Change
  • Contact:  888-624-7435
  • All
  • Analog
  • Clock and Timing
  • Development Tools
  • Display and LED Drivers
  • Embedded Controllers and Super I/O
  • Ethernet
  • High-Speed Networking and Video
  • Interface and Connectivity
  • Memory
  • Microcontrollers and Microprocessors
  • Programmable Logic
  • Rad Hard
  • Security ICs
  • Smart Energy/Metering
  • Touch and Gesture
  • Wireless
 Reorder
REVIEW CART & CHECKOUT
Item Qty

Cart is currently empty

REVIEW CART & CHECKOUT

    8-bit Microcontrollers

    Product Family

    • PIC (8-bit)
    • All 8-bit Microcontrollers
    • Analog-to-Digital Converter with Computation (ADCC)
    • Event System
    • Cyclic Redundancy Check
    • ENHANCED FLASH
    • Operational Amplifiers
    • PIC16F161X
    • PIC16F170X/171X
    • PIC16F176X/7X Family
    • PIC18F Q10 Family
    • ROMless
    • PIC18J Family
    • PIC18K Family
    • Baseline
    • Mid-Range
    • Enhanced Mid-Range
    • 8-bit 8051-Compatible
    • 8-bit AVR
    • ATMegaAVR
    • ATtiny1607 Family
    • ATtiny3217 Family
    • 8-bit PIC MCU
    • 8051-12C
    • 8051-1C
    • Mature Products

    Pin Count

    • 6,8,14 Pins
    • 18,20 Pins
    • 28,40,44 Pins
    • 64,80, 100 Pins

    Memory Size (KB)

    • 0.5K - 1K
    • 2K - 4K
    • 8K - 16K
    • 24K -32K
    • 48K - 64K
    • 96K - 128K
    • 128K - 256K

    Application Features

    • New/Popular Low Power Microcontrollers

    Memory Type

    • FLASH
    • PIC24F - 16 MIPS
    • PIC24F "DA" Family
    • PIC24F "GA" Family
    • PIC24F "GB" Family
    • PIC24F "GC" Family
    • OTP
    • ROM / ROMless
    • Touch MCUs

    Radio Frequency

    • rfPIC® Microcontrollers with UHF RF Transmitter
    • UHF RF Receiver

    16-bit Microcontrollers

    Product Family

    • All PIC24&dsPIC
    • dsPIC33F/E General Purpose
    • dsPIC33F/E Motor Control
    • dsPIC33F/E SMPS
    • PIC24H/E MCUs
    • PIC24F MCU(16 MIPS)
    • PIC24H MCU(40 MIPS)
    • PIC24E MCU(70 MIPS)
    • PIC24 Motor Control
    • dsPIC30F DSC(30 MIPS)
    • dsPIC30F Motor Control
    • dsPIC33E Motor Control
    • dsPIC33F Motor Control
    • Mature dsPIC Digital Signal Controllers

    Pin Count

    • 18, 20, 28 Pins
    • 40, 44 Pins
    • 64, 80, 100 Pins

    CPU Speed

    • 16 MIPS MCU
    • 30 MIPS DSC
    • 40 MIPS MCU
    • 40 MIPS DSC

    Memory Size (KB)

    • 0K - 16K
    • 24K - 32K
    • 48K - 64K
    • 96K - 144K
    • 256K+

    32-bit Microcontrollers

    32-bit Microcontrollers

    • All 32-bit Microcontrollers
    • 32-bit MIPS Product Family
    • ARM7TDMI Product Family
    • ARM920 Product Family
    • Automotive 32-Bit MCUs

    Legacy Products

    • AVR32
    • ARM7
    • SAM3

    SAM 32-bit MCU's

    • All SAM Products
    • SAMD20 and SAMD21
    • SAM E
    • SAM G
    • SAM L
    • SAML10 and SAML11 32-bit MCU
    • SAM V
    • SAM 4E
    • SAM 4L
    • SAM 4N
    • SAM 4S
    • 91SAM

    Cortex Product Family

    • Cortex-M0
    • Cortex-M3
    • Cortex-M4
    • Cortex-M7

    PIC 32-bit MCU's

    • PIC32MM
    • PIC32MX
    • PIC32MZ
    • PIC32MZ DA

    32-bit Microcontrollers

    • 32-Bit Motor Control Solution

    Touch and Gesture

    Touch and Gesture

    • Proximity, Keys and Sliders
    • Touch and Input Sensing
    • Touch Screen and Touch Pad
    • Touch Solutions Touchscreen Controllers
    • Turnkey Solution
    • 3D tracking and Gesture

    Analog

    Thermal Management

    • Remote Temperature Sensors
    • Open Loop Fan Controllers and Fault Detectors
    • Closed Loop Fan Controllers
    • Sensor conditioning ICs
    • Serial (Digital) Output
    • Voltage (Analog) Output
    • Temperature Switches

    Motor Drivers

    • Multi-channel Half Bridge Drives

    Ultrasound Products

    • Analog Multiplexers/Switches
    • Beamformer Source Drivers
    • Complimentary MOSFET Arrays
    • Continuous Transmit Pulsers
    • Continuous Wave (CW) Transmitter
    • Transmit/ Receive (T/R) Switch ICs
    • Ultrasound MOSFET Drivers

    Amplifiers And Linear

    • Operational Amp – General Purpose
    • Operational Amp – Zero Drift
    • Operational Amp – Precision
    • Instrumentation Amplifiers
    • Comparators
    • PGA
    • SGA
    • Power/Current Monitors

    CO And Smoke Detection

    • Ionization Smoke Detectors ICs
    • Ionization Smoke Detector Front Ends
    • Photoelectric Smoke Detectors ICs
    • Horn Driver ICs

    High Voltage Interface

    • Depletion – Mode N-Channel
    • Enhancement-Mode N-Channel
    • Enhancement-Mode P-Channel
    • Complimentary MOSFET Arrays
    • N-Channel Enhancement-Mode MOSFET Arrays
    • Driver Arrays -Source
    • Driver Arrays -Sink
    • Driver Arrays-Source-Sink
    • Amplifiers/MEMS Drivers
    • Liquid Lens Driver
    • Complimentary MOSFET Level Translator and Driver
    • High Side Current Monitor
    • Fault Protection
    • Relay Driver and Controller

    Data Converters

    • Pipelined A/D Converters
    • SAR A/D Converters
    • Delta – Sigma A/D
    • Dual Slope A/D Converters
    • BCD & Binary A/D
    • Display A/D Converters
    • Analog High Side Current Monitor
    • Voltage References
    • Digital Potentiometers
    • F/V and V/F Converters
    • Digital-To-Analog Converters
    • Energy Measurement

    Metering

    • Energy Measurement

    Analog

    • Differential Amplifiers
    • High-Side Current Sense Amplifier

    Interface and Connectivity

    General

    • CAN
    • Infrared
    • LIN
    • Serial Peripherals
    • Passive-Keyless-Entry Analog
    • Automative Active Antenna ICs
    • Automotive Car Access

    Smart Energy

    • Smart Energy SoC Products
    • Power Line Communications
    • Wireless Communications

    USB Interface

    • USB Hubs
    • USB Bridges
    • USB Transceivers
    • USB Switches
    • USB Security
    • USB Graphics
    • USB Port Power Controllers
    • USB Power Delivery Controllers

    Programmable Logic

    • SPLD/CPLD
    • FPGA
    • FPGA Configuration Memory

    Embedded Controllers and Super I/O

    PC Systems and I/O Controllers

    • Embedded and Keyboard Controllers
    • Desktop and Industrial Super I/O
    • I/O Expansion / Legacy I/O

    Memory

    I²C™ Serial EEPROM Family

    • 128 bit
    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit
    • 32Kbit
    • 64Kbit
    • 128Kbit
    • 256Kbit
    • 512Kbit
    • 1 Mbit
    • 2 Mbit

    Microwire® Serial EEPROM Family

    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit

    SPI™ Serial EEPROM Family

    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit
    • 32Kbit
    • 64Kbit
    • 128Kbit
    • 256Kbit
    • 512Kbit
    • 1 Mbit
    • 2 Mbit

    Serial EERAM

    • All Serial EERAM
    • 4 KBit
    • 16 KBit

    UNI/O™ and Single-Wire Serial EEPROM Family

    • 1Kbit
    • 2Kbit
    • 4Kbit
    • 8Kbit
    • 16Kbit
    • Single-Wire Serial EEPROM

    Parallel Flash

    • 1 Mbit
    • 2 Mbit
    • 4 Mbit
    • 8 Mbit
    • 16 Mbit
    • 32 Mbit
    • 64 Mbit
    • All Parallel Flash

    Memory Development Tools

    • MPLAB Starter Kit for Memory Products
    • Serial EEPROM PIM PICtail Pack
    • Parallel SuperFlash Kit 1
    • Single-Wire Evaluation Kit
    • SQI SuperFlash Kit 1
    • Serial SuperFlash Kit 2
    • EERAM I²C™ PICtail Kit

    Other

    • Speciality Flash
    • Automotive SST Flash
    • OTP EEPROM

    Parallel EEPROM

    • Military-Grade Parallel EEPROMS

    Serial Flash

    • All Serial Flash
    • 512 Kbit
    • 1 Mbit
    • 2 Mbit
    • 4 Mbit
    • 8 Mbit
    • 16 Mbit
    • 32 Mbit
    • 64 Mbit

    ID Solutions and Plug-and-Play

    • DIMM-DDR1
    • DIMM-DDR2/3
    • DIMM-DDR4
    • VESA
    • MAC Address Chips
    • Very Low Voltage
    • Camera Module
    • Unique ID Chips
    • 24xx52
    • 24xx024
    • 24xx025
    • 24xx21
    • 24xx22

    Serial SRAM

    • 64 Kbit
    • 256 Kbit
    • 512 Kbit
    • 1 Mbit
    • 23LCV512-NVSRAM
    • 23LCV1024-NVSRAM

    Wireless

    RF products

    • IEEE 802.15.4/ZigBee RF Transceivers
    • Wireless Connectivity IR Control
    • Wireless Connectivity RF Identification
    • rfPIC® ICs - MCU's with RF transmitters
    • RF Receivers - Stand-alone
    • RF Transceivers
    • RF Modules

    IEEE 802.15.4 - ZigBee/RF4CE

    • Transceivers
    • Modules
    • 802.15.4

    Accessories

    • Cables

    IEEE 802.11 - Wi-Fi

    • Wi-Fi Modules
    • Wireless SubGHz
    • Wireless Wifi IC
    • LoRa
    • RF MCU
    • RF Transceivers
    • Wi-Fi Serial Adapters
    • Wi-Fi Antennas

    Proprietary - Sub GHz, 2.4 GHz

    • Transceivers
    • Modules
    • SoC – MCU+Transmitters

    Bluetooth

    • Bluetooth Silicon
    • Bluetooth Modules
    • Bluetooth Serial Adapters
    • Bluetooth USB Adapters
    • Bluetooth Antennas

    Power Amplifiers

    • 2.4 Ghz Power Amplifiers
    • 5 Ghz Power Amplifiers
    • Dual Band Power Amplifiers
    • Front End Modules
    • Low Noise Amplifiers

    Development Tools

    Special and Limited Offers

    • Dev Tool Deals

    32-bit MPUs

    • All 32-bit MPU Boards
    • Featured 32-bit MPU Boards

    Accessories

    • Adapters
    • Cables
    • Headers
    • IEEE 802.15.4 - Zigbee/RF4CE Modules
    • Miscellaneous Accessories
    • PICtail Plus Daughter Cards
    • Plug-In Module - PIC18 Explorer
    • Transition Sockets

    Curiosity Boards

    • 8-bit Curiosity Boards
    • 16-bit Curiosity Boards
    • 32-bit Curiosity Boards
    • All Curiosity Boards
    • Curiosity Nano Boards

    MPLAB Programmers/ Debuggers/Emulators

    • MPLAB Programmers/Debuggers/Emulators

    Programmers, Debuggers & Emulators

    • AVR/ARM Programmers/Debuggers
    • AVR/SAM Programmers/Debuggers
    • Emulators
    • Gang Programmers
    • MPLAB REAL ICE Accessories
    • Oscillator Programmers
    • PIC/dsPIC Programmers, Debuggers & Emulators
    • Production Programmers
    • Programmers
    • Socket Modules

    Third Party Tools

    • 16-bit PIC® MCUs
    • 32-bit PIC® MCUs
    • Adapters
    • Arduino / chipKIT Platform
    • Bluetooth
    • Books and Courseware
    • Cables
    • Compilers
    • Development Boards
    • Displays - Graphics
    • Emulators / Debuggers
    • Gang Programmers
    • Hardware Tools
    • Programmers
    • Software Tools

    16-bit MCUs

    • All 16-Bit MCU Boards
    • Development Boards/Kits
    • Featured 16-bit MCU Boards
    • PICtail Plus Daughter Cards
    • Plug-in Modules (PIMs)
    • Reference Designs and Demos

    Microchip's Development Tool Selector

    • Microchip's Development Tool Selector

    8-Bit MCUs

    • All 8-bit MCU Boards
    • Featured 8-bit MCU Boards
    • Training Boards

    Analog

    • Amplifiers & Linear
    • Analog Mixed Signal
    • Analog Power Management
    • Boards and Kits
    • Data Converters

    Emulators/Debuggers

    • Headers
    • MPLAB REAL ICE

    MPLAB Xpress Boards

    • MPLAB Xpress Boards

    Software

    • 8-bit PIC® MCUs
    • 16-bit PIC® MCUs
    • 32-bit MPUs
    • 32-bit PIC® MCUs
    • Application Libraries
    • Compiler Licenses
    • Featured MPLAB XC Compiler Licenses
    • MPLAB X IDE Plug-ins
    • RTOS

    Xplained Boards

    • Xplained
    • Xplained Mini
    • Xplained Nano
    • Xplained Pro Evaluation Kits
    • Xplained Pro Extension Kits
    • Xplained Ultra

    32-bit MCUs

    • All 32-bit MCU Boards
    • Featured 32-bit MCU Boards

    Academic Tool

    • 8-bit Boards
    • 16-bit Boards
    • 32-bit Boards
    • Academic Demo Boards
    • Books and Courseware
    • chipKIT Embedded Platform
    • Programmers, Debuggers & Emulators
    • Starter Kits

    Application Specific

    • Audio / Multimedia
    • Automotive
    • CAN/LIN
    • CoaXPress (CXP)
    • Computing
    • Displays - Graphics
    • EtherCAT
    • Ethernet
    • KEELOQ Kits
    • LED EL Drivers
    • Lighting
    • MOST Network
    • Power Management - PMIC
    • Power Management - Power MOSFET Drivers
    • Power Management - Switching Regulators
    • Power Switching
    • Security & Authentication
    • Thermal
    • Touch and Input Sensing
    • Ultrasound Products
    • USB
    • Wireless - Other
    • Wireless - Wi-Fi®

    Literature

    • Books and Courseware

    Programmable Logic

    • Programmable Logic

    Starter Kits

    • chipKIT Embedded Platform
    • Starter Kits

    Clock and Timing

    Oscillators

    • Low Power MEMS
    • Ultra Low Power MEMS
    • Spread Spectrum MEMS
    • Ultra-Low Jitter
    • Low Jitter MEMS
    • High Frequency TCXO
    • Multi-Output OSC
    • Programmable OSC
    • Oscillator Die
    • Configure your own Oscillator Product
    • Automotive Timing Solutions

    Real-Time Clock

    • RTCC

    Clock Generation

    • Low Power
    • Low Jitter
    • PCIe
    • AnyRate Clock Synthesizers
    • Clock Conditioning

    Clock and Data Distribution

    • Fanout Buffers
    • Drivers and Receivers
    • Zero Delay Buffers
    • PCIe Buffers
    • Dividers
    • Translators
    • Multiplexers
    • Crosspoint Switches
    • Backplane & Cable Management
    • Skew Management
    • Flip Flops, Registers

    High-Speed Networking and Video

    General

    • LIN Transceiver
    • ARCNET
    • CoaxPress

    High-Speed Communication

    • Clock and Data Recovery
    • Fiber Optic Module Chipsets
    • Laser Drivers
    • Limiting Amplifiers
    • Transceivers

    Ethernet

    • Ethernet
    • Ethernet PHYs
    • USB to Ethernet
    • Ethernet Controllers
    • Ethernet Switches

    Data and Video Transceivers

    • Video Equilizers
    • Video Transceivers
    • Video Sub-Systems
    • HD/3G-SDI

    32-bit Microprocessors

    32-Bit Microprocessors

    • All 32bit Microprocessors
    • SAM9
    • MPU SiP and SOM
    • Cortex-A5

    Power Management

    Charge Pump DC-to-DC Converters

    • Inverting or Doubling Charge Pumps
    • Regulated Charge Pumps

    Switching Regulators

    • Step Up (Boost) – Low IQ Productss
    • Step Up (Boost) – Synchronous Products
    • Step Up (Boost) – Non-Synchronous Product
    • Step Down up to 6V
    • Step Down up to 36V
    • Step Down up to 75V
    • Multi Output Regulators

    Power MOSFET Drivers

    • Full Bridge MOSFET Driver
    • 3 Phase MOSFET Driver
    • Half Bridge MOSFET Driver
    • High Side
    • Low Sides
    • Low-side - 2.0A to 9.0A Peak Output Current

    Power Switches

    • Power Switches – Current Limit Switches
    • Power Switches - Load Switches

    PWM Controllers

    • All PWM Controllers
    • Buck Products
    • Boost Products
    • Flyback/ Fwd/Push- Pull Products

    Power Management

    • Voltage References
    • Battery Management
    • LDO Regulators
    • Power MOSFETs
    • Hybrid Controllers Products
    • Inductorless Offline Switching Regulators
    • Voltage Detectors
    • Power Module
    • Hot Swap Controllers

    Display and LED Drivers

    Display and LED Drivers

    • Electroluminescent (EL) Backlight Drivers
    • Automotive LED Drivers
    • Backlight LED Drivers
    • General – Purpose LED Drivers
    • Linear Current Regulators
    • Sequential Linear LED Drivers
    • LCD Drivers

    Security ICs

    KEELOQ

    • KEELOQ Encoder Devices
    • KEELOQ Transcoder Devices
    • KEELOQ Decoder Devices

    Security ICs

    • CryptoAuthentication(TM) Portfolio
    • Connected Security
    • Accessories
    • Counterfeit Protection
    • AWS IoT Authentication
    • Microsoft Azure Authentication
    • Google IoT Authentication
    • Trusted Platform Module
    • Crypto RF
    • Crypto Memory

    Plug-in Modules (PIMs)

     
     
    Part Number: MA240017 - PIC24F16KA102 PIM MA240017
     
    This 100-pin Plug-in Module comes fitted with a PIC24F16KA102 device in a 28-pin SOIC package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of your extreme low-power, touch-sense or general purpose control applications.
    This 100-pin Plug-in Module comes fitted with a PIC24F16KA102 device in a 28-pin SOIC package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of your extreme low-power, touch-sense or general purpose control applications.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 6

    When can I get more?

    ADD TO CART
     
    Part Number: MA240023 - PIC24FJ1024GB610 General Purpose PIM MA240023
     
    The module contains a 100-pin PIC24FJ1024GB610 MCU for use with the Explorer 16 Development Board (DM240001).
    The module contains a 100-pin PIC24FJ1024GB610 MCU for use with the Explorer 16 Development Board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 5

    When can I get more?

    ADD TO CART
     
    Part Number: MA240016 - PIC24HJ128GP504 100 PIN PIM MA240016
     
    This plug-in module comes with a 44-pin QFN PIC24HJ128GP504 device. This plug-in is for use with the Explorer 16 board (DM240001).
    This plug-in module comes with a 44-pin QFN PIC24HJ128GP504 device. This plug-in is for use with the Explorer 16 board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 17

    When can I get more?

    ADD TO CART
     
    Part Number: MA330019-2 - dsPIC33FJ128GP804 Graphics Plug-In Module MA330019-2
     
    This 100-pin Plug-in Module comes with a dsPIC33FJ128G804 device in a 44-pin QFN package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of general purpose DSC control applications.
    This 100-pin Plug-in Module comes with a dsPIC33FJ128G804 device in a 44-pin QFN package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of general purpose DSC control applications.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    Estimated Ship date 20-May-2019

    ADD TO CART
     
    Part Number: MA240012 - PIC24H 100P to 100P TQFP Plug-In Module MA240012
     
    This Plug-In Module comes with a 100-pin PIC24HJ256GP610A MCU sample. Use this PIM with the Explorer 16 Development Board (DM240001).
    This Plug-In Module comes with a 100-pin PIC24HJ256GP610A MCU sample. Use this PIM with the Explorer 16 Development Board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 16

    When can I get more?

    ADD TO CART
     
    Part Number: MA330013 - dsPIC33 MC 100P to 100P TQFP Plug-In Module MA330013
     
    This plug-in module comes with a 100-pin dsPIC33FJ256MC710A device sample.
    This plug-in module comes with a 100-pin dsPIC33FJ256MC710A device sample.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 36

    When can I get more?

    ADD TO CART
     
    Part Number: MA240022 - PIC24F32KA304 Plug-in Module MA240022
     
    This 100-pin Plug-in Module comes fitted with a PIC24F32KA304 device in a 44-pin TQFP package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of your extreme low-power, touch-sense or general purpose control applications.
    This 100-pin Plug-in Module comes fitted with a PIC24F32KA304 device in a 44-pin TQFP package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of your extreme low-power, touch-sense or general purpose control applications.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 8

    When can I get more?

    ADD TO CART
     
    Part Number: MA330015 - dsPIC33 GP 28P QFN to 100P Plug-In Module MA330015
     
    This plug-in module comes with a 28-pin MLF dsPIC33FJ12GP202-I/ML device. Use it as plug in module with the Explorer 16 board (DM240001).
    This plug-in module comes with a 28-pin MLF dsPIC33FJ12GP202-I/ML device. Use it as plug in module with the Explorer 16 board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 13

    When can I get more?

    ADD TO CART
     
    Part Number: MA240011 - PIC24F 100P to 100P TQFP Plug-In Module MA240011
     
    This plug-in module comes with a 100-pin PIC24FJ128GA010 MCU sample. Use this PIM with the Explorer 16 Development Board (DM240001).
    This plug-in module comes with a 100-pin PIC24FJ128GA010 MCU sample. Use this PIM with the Explorer 16 Development Board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    Estimated Ship date 20-May-2019

    ADD TO CART
     
    Part Number: MA240029 - PIC24FJ128GA310 General Purpose PIM MA240029
     
    The module contains a 100-pin PIC24FJ128GA310 MCU for use with the Explorer 16 Developmemt Board (DM240001 and DM240002). PIM includes a socket for a back up batter. You can evaluate the following MCUs with this PIM: PIC24FJ64FA310, PIC24FJ128GA308, PIC24FJ64GA308, PIC24FJ128GA306 and PIC24FJ64GA306. The package includes the PIM and an information sheet.
    The module contains a 100-pin PIC24FJ128GA310 MCU for use with the Explorer 16 Developmemt Board (DM240001 and DM240002). PIM includes a socket for a back up batter. You can evaluate the following MCUs with this PIM: PIC24FJ64FA310, PIC24FJ128GA308, PIC24FJ64GA308, PIC24FJ128GA306 and PIC24FJ64GA306. The package includes the PIM and an information sheet.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 20

    When can I get more?

    ADD TO CART
     
    Part Number: MA330014 - dsPIC33 MC 28P TO 100P QFP Plug-in Module MA330014
     
    This plug-in module comes with a 28-Pin MLF dsPIC33FJ12MC202-I/ML device. Use it as a plug-in Module with the Explorer 16 board (DM240001).
    This plug-in module comes with a 28-Pin MLF dsPIC33FJ12MC202-I/ML device. Use it as a plug-in Module with the Explorer 16 board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 4

    When can I get more?

    ADD TO CART
     
    Part Number: MA240038 - PIC24FJ256GB410 PIM MA240038
     
    The module contains a 100-pin PIC24FJ256GB410 MCU for use with the Explorer 16 Development Board (DM240001 and DM240002) or LCD Explorer Development Board (DM240314).
    The module contains a 100-pin PIC24FJ256GB410 MCU for use with the Explorer 16 Development Board (DM240001 and DM240002) or LCD Explorer Development Board (DM240314).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 3

    When can I get more?

    ADD TO CART
     
    Part Number: MA240036 - PIC24FJ128GB204 Plug-in-Module for Explorer 16/32 MA240036
     
    The PIC24FJ128GB204 PIM is designed to demonstrate the capabilities of the PIC24FJ128GB204 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ128GB204 is a 44-pin device with USB On-The-Go (OTG), XLP Technology and Peripheral Pin Select (PPS) features. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. This allows for significant improvements in ease of design and helps to reduce cost by allowing for the smallest possible size devices to be used.
    The PIC24FJ128GB204 PIM is designed to demonstrate the capabilities of the PIC24FJ128GB204 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ128GB204 is a 44-pin device with USB On-The-Go (OTG), XLP Technology and Peripheral Pin Select (PPS) features. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. This allows for significant improvements in ease of design and helps to reduce cost by allowing for the smallest possible size devices to be used.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 16

    When can I get more?

    ADD TO CART
     
    Part Number: MA330016 - dsPIC33F GP 44P QFN TO 100P PIM dsPIC33FJ32GP204 MA330016
     
    This plug-in module comes with a 44-Pin QFN dsPIC33FJ32GP204 device.Use it as plug-in Module with the Explorer 16 board (DM240001)
    This plug-in module comes with a 44-Pin QFN dsPIC33FJ32GP204 device.Use it as plug-in Module with the Explorer 16 board (DM240001)
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 7

    When can I get more?

    ADD TO CART
     
    Part Number: MA330019 - dsPIC33FJ128GP804 44P QFN to 100P Plug-In Module MA330019
     
    This plug-in module comes with a 44-pin QFN dsPIC33FJ128GP804 device. Plug it into the Explorer 16 board (DM240001).
    This plug-in module comes with a 44-pin QFN dsPIC33FJ128GP804 device. Plug it into the Explorer 16 board (DM240001).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 10

    When can I get more?

    ADD TO CART
     
    Part Number: MA240014 - PIC24F USB PIM MA240014
     
    This is a 100-pin PIC24FJ256GB110 MCU sample for use with the Explorer 16 Development Board (DM240001 or DM240002). Also requires USB PICtail Plus Daughter Board (AC164131).
    This is a 100-pin PIC24FJ256GB110 MCU sample for use with the Explorer 16 Development Board (DM240001 or DM240002). Also requires USB PICtail Plus Daughter Board (AC164131).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 1

    When can I get more?

    ADD TO CART
     
    Part Number: MA240025-1 - PIC24EP512GU810 General Purpose PIM MA240025-1
     
    This plug-in module comes with a 100-pin PIC24EP512GU810-I/PT device. This PIM can be used for USB or non-USB applications by configuring jumpers on the PIM PC board. It is intended to be used with the Explorer 16 board (DM240001 or DM240002) for general-purpose application development.
    This plug-in module comes with a 100-pin PIC24EP512GU810-I/PT device. This PIM can be used for USB or non-USB applications by configuring jumpers on the PIM PC board. It is intended to be used with the Explorer 16 board (DM240001 or DM240002) for general-purpose application development.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 11

    When can I get more?

    ADD TO CART
     
    Part Number: MA330039 - dsPIC33CH128MP508 Motor Control PIM MA330039
     
    The dsPIC33CH128MP508 Motor Control PIM is designed to demonstrate the capabilities of the devices from the dsPIC33CH128MPxxx family of dual core, 16-bit Digital Signal Controllers (DSCs). The dsPIC33CH128MPxxx devices have two DSC cores, namely ‘Master Core’ and ‘Slave Core’, that can run independently at different device frequencies. This PIM can be used to demonstrate and develop a single motor control application by inserting it in the 100-pin PIM interface header provided on compatible motor control development boards. When operating this PIM on the dsPICDEM™ MCLV-2 or MCHV-2/MCHV-3 Development Boards, use an external op amp configuration matrix board. This PIM also works with the Low-Voltage Motor Control Bundle.

    For single core debug of either the Master or Slave, use the programmer/debugger interface provided on the development board (where the PIM is plugged in). The Master and Slave cores of the dsPIC33CH128MPxxx devices can also be debugged simultaneously. In Dual Debug mode, two debugger tools must be interfaced with the device for Master and Slave debug. A 5-pin header (unpopulated) is provided to interface an additional debugger tool required for Slave debug in Dual Debug mode.
    The dsPIC33CH128MP508 Motor Control PIM is designed to demonstrate the capabilities of the devices from the dsPIC33CH128MPxxx family of dual core, 16-bit Digital Signal Controllers (DSCs). The dsPIC33CH128MPxxx devices have two DSC cores, namely ‘Master Core’ and ‘Slave Core’, that can run independently at different device frequencies. This PIM can be used to demonstrate and develop a single motor control application by inserting it in the 100-pin PIM interface header provided on compatible motor control development boards. When operating this PIM on the dsPICDEM™ MCLV-2 or MCHV-2/MCHV-3 Development Boards, use an external op amp configuration matrix board. This PIM also works with the Low-Voltage Motor Control Bundle.

    For single core debug of either the Master or Slave, use the programmer/debugger interface provided on the development board (where the PIM is plugged in). The Master and Slave cores of the dsPIC33CH128MPxxx devices can also be debugged simultaneously. In Dual Debug mode, two debugger tools must be interfaced with the device for Master and Slave debug. A 5-pin header (unpopulated) is provided to interface an additional debugger tool required for Slave debug in Dual Debug mode.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 80

    When can I get more?

    ADD TO CART
     
    Part Number: MA330041-2 - dsPIC33CK256MP508 Internal OpAmp Motor Control PIM MA330041-2
     
    This plug-in module (PIM) features an dsPIC33CK256MP508 80-pin TQFP device. This PIM can be used to evaluate the dsPIC33CKxxxMP50x, and dsPIC33CKxxxMP20x devices. It enables using the internal OpAmps on the dsPIC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100].
    This plug-in module (PIM) features an dsPIC33CK256MP508 80-pin TQFP device. This PIM can be used to evaluate the dsPIC33CKxxxMP50x, and dsPIC33CKxxxMP20x devices. It enables using the internal OpAmps on the dsPIC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100].
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 40

    When can I get more?

    ADD TO CART
     
    Part Number: MA330041-1 - dsPIC33CK256MP508 External OpAmp Motor Control PIM MA330041-1
     
    This plug-in module (PIM) features an dsPIC33CK256MP508 80-pin TQFP device. This PIM can be used to evaluate the dsPIC33CKxxxMP50x, and dsPIC33CKxxxMP20x devices. It enables using the OpAmps on the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100].
    This plug-in module (PIM) features an dsPIC33CK256MP508 80-pin TQFP device. This PIM can be used to evaluate the dsPIC33CKxxxMP50x, and dsPIC33CKxxxMP20x devices. It enables using the OpAmps on the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100].
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 95

    When can I get more?

    ADD TO CART
     
    Part Number: MA330040 - dsPIC33CH128MP508 General Purpose PIM MA330040
     
    The dsPIC33CH128MP508 General Purpose Explorer 16/32 PIM (MA330040) is designed to demonstrate the capabilities of the dsPIC33CH128MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

    The devices from the dsPIC33CH128MP508 family are the first Microchip dual core, 16-bit microcontrollers. The dsPIC33CH128MP508 has two Digital Signal Controllers (DSC) cores that can run independently at different device frequencies.
    The dsPIC33CH128MP508 General Purpose Explorer 16/32 PIM (MA330040) is designed to demonstrate the capabilities of the dsPIC33CH128MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

    The devices from the dsPIC33CH128MP508 family are the first Microchip dual core, 16-bit microcontrollers. The dsPIC33CH128MP508 has two Digital Signal Controllers (DSC) cores that can run independently at different device frequencies.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 3

    When can I get more?

    ADD TO CART
     
    Part Number: MA240039 - PIC24FJ256GA705 General Purpose PIM MA240039
     
    The module contains a 48-pin PIC24FJ256GA705 MCU for use with the Explorer 16/32 Development Board (DM240001-3) .
    The module contains a 48-pin PIC24FJ256GA705 MCU for use with the Explorer 16/32 Development Board (DM240001-3) .
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 22

    When can I get more?

    ADD TO CART
     
    Part Number: MA240021 - PIC24FJ256GB210 PIM for Explorer 16/32 MA240021
     
    This plug-in module comes with a 100-pin PIC24FJ256GB210 device. It is intended to be used with the Explorer-16 board (DM240001 or DM240002).
    This plug-in module comes with a 100-pin PIC24FJ256GB210 device. It is intended to be used with the Explorer-16 board (DM240001 or DM240002).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 10

    When can I get more?

    ADD TO CART
     
    Part Number: MA240015 - PIC24F256GA General Purpose PIM MA240015
     
    This is a 100-pin PIC24FJ256GA110 MCU sample for use with the Explorer 16 Development Board (DM240001 or DM240002).
    This is a 100-pin PIC24FJ256GA110 MCU sample for use with the Explorer 16 Development Board (DM240001 or DM240002).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 13

    When can I get more?

    ADD TO CART
     
    Part Number: MA240013 - PIC24F 44P to 100P TQFP Plug-In Module MA240013
     
    This plug-in module comes with a 44-pin PIC24FJ64GA004A MCU sample. Use this PIM with the Explorer 16 Development Board (DM240001 or DM240002).
    This plug-in module comes with a 44-pin PIC24FJ64GA004A MCU sample. Use this PIM with the Explorer 16 Development Board (DM240001 or DM240002).
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 7

    When can I get more?

    ADD TO CART
     
    Part Number: MA240016-2 - PIC24HJ128GP504 Graphics Plug-In Module MA240016-2
     
    This 100-pin Plug-in Module comes with a PIC24HJ128G504 device in a 44-pin QFN package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of general purpose MCU control applications.
    This 100-pin Plug-in Module comes with a PIC24HJ128G504 device in a 44-pin QFN package. Use it as a plug-in module with the Explorer 16 board (DM240001) for development of general purpose MCU control applications.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 11

    When can I get more?

    ADD TO CART
     
    Part Number: MA240037 - PIC24FJ128GA204 Plug In Module MA240037
     
    The PIC24FJ128GA204 PIM is designed to demonstrate the capabilities of the PIC24FJ128GA204 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ128GA204 is a 44-pin device with XLP Technology and Peripheral Pin Select (PPS) features. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. This allows for significant improvements in ease of design and helps to reduce cost by allowing for the smallest possible size devices to be used.
    The PIC24FJ128GA204 PIM is designed to demonstrate the capabilities of the PIC24FJ128GA204 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ128GA204 is a 44-pin device with XLP Technology and Peripheral Pin Select (PPS) features. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. This allows for significant improvements in ease of design and helps to reduce cost by allowing for the smallest possible size devices to be used.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 3

    When can I get more?

    ADD TO CART
     
    Part Number: MA330047 - dsPIC33CK64MP105 General Purpose PIM MA330047
     
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 19

    When can I get more?

    ADD TO CART
     
    Part Number: MA330050-1 - dsPIC33CK64MP105 External OpAmp Motor Control PIM MA330050-1
     
    This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the external OpAmps available on the MCLV-2, MCHV-2 and MCHV-3 boards. This PIM is also supported on the Motor Control Stepper Motor (MCSM) Development Board [DM330022].
    This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the external OpAmps available on the MCLV-2, MCHV-2 and MCHV-3 boards. This PIM is also supported on the Motor Control Stepper Motor (MCSM) Development Board [DM330022].
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 19

    When can I get more?

    ADD TO CART
     
    Part Number: MA330050-2 - dsPIC33CK64MP105 Internal OpAmp Motor Control PIM MA330050-2
     
    This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the intrenal OpAmps available on the dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.
    This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the intrenal OpAmps available on the dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 19

    When can I get more?

    ADD TO CART
     
    Part Number: MA330046 - dsPIC33CH512MP508 General Purpose PIM MA330046
     
    The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

    The dsPIC33CH512MP508 General Purpose PIM (MA330046) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 21

    When can I get more?

    ADD TO CART
     
    Part Number: MA330045 - dsPIC33CH512MP508 Motor Control PIM MA330045
     
    The dsPIC33CH512MP508 Motor Control PIM (MA330045) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 device.  The devices from the dsPIC33CH512MP508 family are dual core DSCs. The dsPIC33CH512MP508 has two Digital Signal Controller (DSC) cores, namely ‘Master Core’ and ‘Slave Core’, that can run independently at different device frequencies.
    The dsPIC33CH512MP508 Motor Control PIM (MA330045) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 device.  The devices from the dsPIC33CH512MP508 family are dual core DSCs. The dsPIC33CH512MP508 has two Digital Signal Controller (DSC) cores, namely ‘Master Core’ and ‘Slave Core’, that can run independently at different device frequencies.
    More Info >>
     
    25.0000

    Standard Pricing

    Quantity

    USD per Unit

    1+
    25.00
     
     

    In Stock (Processes Immediately): 24

    When can I get more?

    ADD TO CART
     
    Part Number: MA240019 - PIC24FJ64GB004 PIM for Explorer 16 MA240019
     
    This plug-in module comes with 44-pin PIC24FJ64GB004 MCU sample. Use this PWIM with Explorer 16 Development Board (DM240001).
    This plug-in module comes with 44-pin PIC24FJ64GB004 MCU sample. Use this PWIM with Explorer 16 Development Board (DM240001).
    More Info >>
     
    26.9900

    Standard Pricing

    Quantity

    USD per Unit

    1+
    26.99
     
     

    Estimated Ship date 20-May-2019

    ADD TO CART
      Get Help
      Get Help
    BACK TO TOP FEEDBACK
    • Terms of Use   |  
    • Terms and Conditions of Sale   |  
    • Security Of Data   |  
    • Privacy Policy   |  
    • Cookies Statement  |  
    • Legal Info   |  
    • Contact Us

    *ASEAN countries not listed

    +632 - 479 2850

    *European countries not listed

    0 800 056 5113

    Australia

    1 800 193 884

    Austria

    0 800 298 364

    Belgium

    0 800 78 586

    Bulgaria

    00800 210 0073

    Canada

    1-888-624-7435

    China

    10 800 140 2127

    Croatia

    0800 890 094

    Czech Republic

    800 090 425

    Denmark

    802 53233

    Estonia / Lithuania / Latvia

    8 800 3 31 17

    Finland

    0 800 917 739

    France

    0 800 900 990

    Germany

    0 800 180 0121

    Greece

    00 800 161 2203 0248

    Hong Kong

    800 960 674

    Hungary

    06 801 099 86

    Iceland

    +45 4450 2827

    India

    000 800 1009 343

    Ireland

    1 800 901 628

    Israel

    1 80 945 0151

    Italy

    800 786 648

    Japan

    +81 3 6880 3745

    Latin America

    1-888-624-7435

    Moldavia

    0 800 61527

    Netherlands

    0 800 022 4021

    New Zealand

    0 800 480 421

    Norway

    800 690 17

    Philippines

    180011102092

    Poland

    00 800 112 47 69

    Portugal

    800 819 068

    Romania

    0 800 896 371

    Russia

    8 800 301 7156

    Slovakia

    0 800 606 095

    Slovenia

    0 800 81772

    South Africa

    0 800 981 024

    South Korea

    0 82 2 554 7200

    Spain

    900 808 071

    Sweden

    0200 99 0585

    Switzerland

    0 800 895 951

    Taiwan

    00 801 127 676

    Turkey

    00 800 1420 30262

    United Kingdom

    0 800 056 5113

    United States

    1-888-624-7435

    brought to you by logo The Embedded Control Solutions Company®

    ©Copyright 1998-2019 Microchip Technology Inc.

    logo logo logo logo logo logo logo logo

    This website uses cookies for analytics, personalization, and other purposes. By continuing to browse, you agree to our use of cookies as described in our Cookies Statement. For more please view our Privacy Policy and Terms of Use.